Your dashboard services.
Register to access all tools.

Elementos de bloqueo

  • Para la protección contra reconexión
  • Símbolo "No cerrar el circuito" según el reglamento alemán ASR A13

Tapón de bloqueo aislado

Para elementos enroscables.

3 Products

Part No. 785639 SE E14

GTIN 4013364087019, Customs tariff No. (EU): 85369095, Gross weight: 15.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño E14
Diámetro 20 mm
Dimensiones Ø20 x 40 mm

Product 785639 was added to Notepad.

Product 785639 was added to the cart.

Part No. 785650 SE E18

GTIN 4013364106536, Customs tariff No. (EU): 85369095, Gross weight: 22.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño E18
Diámetro 25 mm
Dimensiones Ø25 x 40 mm

Product 785650 was added to Notepad.

Product 785650 was added to the cart.

Part No. 785640 SE E27 E33

GTIN 4013364087026, Customs tariff No. (EU): 85369095, Gross weight: 55.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño E27 y E33
Diámetro 45 mm
Dimensiones Ø45 x 55 mm

Product 785640 was added to Notepad.

Product 785640 was added to the cart.


Placa aislante

Para bases de fusibles NH y bloques de distribudores

4 Products

Part No. 785641 SE NH00

GTIN 4013364087897, Customs tariff No. (EU): 85369095, Gross weight: 67.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño 00
Placa 13 x 5 mm
Dimensiones 80 mm

Product 785641 was added to Notepad.

Product 785641 was added to the cart.

Part No. 785642 SE NH0

GTIN 4013364087903, Customs tariff No. (EU): 85369095, Gross weight: 87.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño 0
Placa 38 x 5 mm
Dimensiones 125 mm

Product 785642 was added to Notepad.

Product 785642 was added to the cart.

Part No. 785643 SE NH1

GTIN 4013364087910, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño 1
Placa 38 x 5 mm
Dimensiones 135 mm

Product 785643 was added to Notepad.

Product 785643 was added to the cart.

Part No. 785644 SE NH2 3

GTIN 4013364087927, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño 2 y 3
Placa 38 x 5 mm
Dimensiones 150 mm

Product 785644 was added to Notepad.

Product 785644 was added to the cart.


Elemento de bloqueo

Para interruptores automáticos unipolares y multipolares con un margen de apriete de 45 mm

3 Products

Part No. 785638 SE REG 1TE

GTIN 4013364086920, Customs tariff No. (EU): 85369095, Gross weight: 6.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño 1 mód.
Dimensiones 52 x 17 mm

Product 785638 was added to Notepad.

Product 785638 was added to the cart.

Part No. 785652 SE REG 2TE

GTIN 4013364111479, Customs tariff No. (EU): 85369095, Gross weight: 8.50 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño 2 móds.
Dimensiones 52 x 34 mm

Product 785652 was added to Notepad.

Product 785652 was added to the cart.

Part No. 785637 SE REG 3TE

GTIN 4013364100701, Customs tariff No. (EU): 85369095, Gross weight: 14.00 g, PU: 10.00 unidad(es)


Images

Additional information

 

Technical data

Tamaño 3 móds.
Dimensiones 52 x 51 mm

Product 785637 was added to Notepad.

Product 785637 was added to the cart.


back to top