Part No. 700060 WHS AS ZFUV
GTIN 4013364511705, Customs tariff No. (EU): 39219010, Gross weight: 420.00 g, PU: 1.00 unidad(es)
Technical data
| Dimensiones (la. x an. x al.) | 280 x 280 x 150 mm |
| Material | Espuma libre, resistente a la intemperie |
Part No. 700059 WHS AS BSZFUV
GTIN 4013364511699, Customs tariff No. (EU): 39219010, Gross weight: 226.67 g, PU: 1.00 unidad(es)
Technical data
| Dimensiones (ancho x alto) | 200 x 280 mm |
| Material | Espuma libre, resistente a la intemperie |
Part No. 700058 WHS AS SV
GTIN 4013364511682, Customs tariff No. (EU): 39219010, Gross weight: 6.12 g, PU: 10.00 unidad(es)
Technical data
| Dimensiones (ancho x alto) | 54 x 86 mm |
| Material | Plástico |