Part No. 952699 DK 25
GTIN 4013364127906, Customs tariff No. (EU): 85369095, Gross weight: 113.70 g, PU: 1.00 pièce(s)
PredecessorTechnical data
| Tension nominale AC/DC (UN ) | 500 V |
| Courant nominal AC (IL ) | 100 A |
| Courant de foudre (10/350 µs) | 100 kA |
| Section de raccordement (min.) | 1,5 mm2 rigide/brins souples |
| Section de raccordement (max.) | 25 mm2 multi-brins/16mm2 brins souples |