Your dashboard services.
Register to access all tools.

Tappetini isolanti fino a 36 kV

  • Per l'isolamento in cantiere quando si lavora sotto tensione fino a 36 V o in prossimità di impianti sotto tensione.
  • Diverse lunghezze

Tappetini isolanti fino a 36 kV

10 Products

Part No. 787459 ES4FI G - 1 X 10

GTIN 4013364480087, Customs tariff No. (EU): 40082110, Gross weight: 84.80 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 10 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787459 was added to Notepad.

Product 787459 was added to the cart.

Part No. 787471 ES4FI G - 1 X 1

GTIN 4013364513747, Customs tariff No. (EU): 40082110, Gross weight: 9.92 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 1 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787471 was added to Notepad.

Product 787471 was added to the cart.

Part No. 787472 ES4FI G - 1 X 2

GTIN 4013364513754, Customs tariff No. (EU): 40082110, Gross weight: 18.24 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 2 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787472 was added to Notepad.

Product 787472 was added to the cart.

Part No. 787473 ES4FI G - 1 X 3

GTIN 4013364513761, Customs tariff No. (EU): 40082110, Gross weight: 26.56 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 3 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787473 was added to Notepad.

Product 787473 was added to the cart.

Part No. 787474 ES4FI G - 1 X 4

GTIN 4013364513778, Customs tariff No. (EU): 40082110, Gross weight: 34.88 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 4 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787474 was added to Notepad.

Product 787474 was added to the cart.

Part No. 787475 ES4FI G - 1 X 5

GTIN 4013364513785, Customs tariff No. (EU): 40082110, Gross weight: 43.20 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 5 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787475 was added to Notepad.

Product 787475 was added to the cart.

Part No. 787476 ES4FI G - 1 X 6

GTIN 4013364513792, Customs tariff No. (EU): 40082110, Gross weight: 51.52 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 6 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787476 was added to Notepad.

Product 787476 was added to the cart.

Part No. 787477 ES4FI G - 1 X 7

GTIN 4013364513808, Customs tariff No. (EU): 40082110, Gross weight: 59.84 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 7 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787477 was added to Notepad.

Product 787477 was added to the cart.

Part No. 787478 ES4FI G - 1 X 8

GTIN 4013364513815, Customs tariff No. (EU): 40082110, Gross weight: 68.16 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 8 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787478 was added to Notepad.

Product 787478 was added to the cart.

Part No. 787479 ES4FI G - 1 X 9

GTIN 4013364513822, Customs tariff No. (EU): 40082110, Gross weight: 76.48 kg, PU: 1.00 pz.


Images

 

Technical data

Classe 4
Tensione nominale fino a (UN ) 36 kV
Resistenza alle temperature -40 °C ... +65 °C
Lunghezza 9 m
Larghezza 1000 mm
Spessore 5,2 mm
Colore grigio

Product 787479 was added to Notepad.

Product 787479 was added to the cart.


back to top