Part No. 785639 SE E14
GTIN 4013364087019, Customs tariff No. (EU): 85369095, Gross weight: 15.00 g, PU: 10.00 pz.
Technical data
Grandezza | E14 |
Diametro | 20 mm |
Dimensione | Ø20 x 40 mm |
Part No. 785650 SE E18
GTIN 4013364106536, Customs tariff No. (EU): 85369095, Gross weight: 22.00 g, PU: 10.00 pz.
Technical data
Grandezza | E18 |
Diametro | 25 mm |
Dimensione | Ø25 x 40 mm |
Part No. 785640 SE E27 E33
GTIN 4013364087026, Customs tariff No. (EU): 85369095, Gross weight: 55.00 g, PU: 10.00 pz.
Technical data
Grandezza | E27 e E33 |
Diametro | 45 mm |
Dimensione | Ø45 x 55 mm |
Part No. 785641 SE NH00
GTIN 4013364087897, Customs tariff No. (EU): 85369095, Gross weight: 67.00 g, PU: 10.00 pz.
Technical data
Grandezza | 00 |
Lama | 13 x 5 mm |
Dimensione | 80 mm |
Part No. 785642 SE NH0
GTIN 4013364087903, Customs tariff No. (EU): 85369095, Gross weight: 87.00 g, PU: 10.00 pz.
Technical data
Grandezza | 0 |
Lama | 38 x 5 mm |
Dimensione | 125 mm |
Part No. 785643 SE NH1
GTIN 4013364087910, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 pz.
Technical data
Grandezza | 1 |
Lama | 38 x 5 mm |
Dimensione | 135 mm |
Part No. 785644 SE NH2 3
GTIN 4013364087927, Customs tariff No. (EU): 85369095, Gross weight: 92.00 g, PU: 10.00 pz.
Technical data
Grandezza | 2 e 3 |
Lama | 38 x 5 mm |
Dimensione | 150 mm |
Part No. 785638 SE REG 1TE
GTIN 4013364086920, Customs tariff No. (EU): 85369095, Gross weight: 6.00 g, PU: 10.00 pz.
Technical data
Grandezza | 1 unità |
Dimensione | 52 x 17 mm |
Part No. 785652 SE REG 2TE
GTIN 4013364111479, Customs tariff No. (EU): 85369095, Gross weight: 8.50 g, PU: 10.00 pz.
Technical data
Grandezza | 2 unità modulari |
Dimensione | 52 x 34 mm |
Part No. 785637 SE REG 3TE
GTIN 4013364100701, Customs tariff No. (EU): 85369095, Gross weight: 14.00 g, PU: 10.00 pz.
Technical data
Grandezza | 3 moduli DIN |
Dimensione | 52 x 51 mm |