Your dashboard services.
Register to access all tools.

Cappuccio isolante fino a 1000 V

Per isolare le estremità scoperte dei cavi elettrici.

Cappuccio isolante dotato di manicotto

3 Products

Part No. 700120 ISK MS QS 6 35 L100

GTIN 4013364501560, Customs tariff No. (EU): 39269097, Gross weight: 20.71 g, PU: 1.00 pz.


Images

Additional information

 

Technical data

Tensione nominale (UN ) 1000 V
Apertura (Ø) 10 mm
Adatto a 6-35 mm2
Lunghezza 100 mm
Materiale Materiale plastico

Product 700120 was added to Notepad.

Product 700120 was added to the cart.

Part No. 700121 ISK MS QS 10 50 L100

GTIN 4013364501577, Customs tariff No. (EU): 39269097, Gross weight: 26.05 g, PU: 1.00 pz.


Images

Additional information

 

Technical data

Tensione nominale (UN ) 1000 V
Apertura (Ø) 10 mm
Adatto a 10-50 mm2
Lunghezza 100 mm
Materiale Materiale plastico

Product 700121 was added to Notepad.

Product 700121 was added to the cart.

Part No. 700122 ISK MS QS 35 95 L110

GTIN 4013364501584, Customs tariff No. (EU): 39269097, Gross weight: 40.12 g, PU: 1.00 pz.


Images

Additional information

 

Technical data

Tensione nominale (UN ) 1000 V
Apertura (Ø) 10 mm
Adatto a 35-95 mm2
Lunghezza 110 mm
Materiale Materiale plastico

Product 700122 was added to Notepad.

Product 700122 was added to the cart.


back to top