Part No. 786722 WJP FP 39 40
GTIN 4013364439146, Customs tariff No. (EU): 61159699, Gross weight: 230.60 g, PU: 1.00 Pa
Technical data
| High-pressure resistant | ≤ 1000 bar** |
| Size | 39-40 (M) |
| Material | Polyamid / Polyester |
| Type | Worn with S5 rubber safety boots |
| Standards / test principles | EN ISO 13688, GS-IFA-P15 (as basis) |
| Test parameters according to GS-IFA-P15 | flat jet nozzle type B |
| – Distance (nozzle – surface of test sample) | 7.5 cm |
| – Angle (high-pressure water jet) | 15 ° |
| – Speed (feed) | 0.5 m/s |
| – Quantity of water (high-pressure water jet) | 22 l/min |
| – Pressure (high-pressure water jet) | 1200 bar* |
| *) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2. **) Protection is only provided when combined with S5 rubber safety boots! |
|
Part No. 786723 WJP FP 41 42
GTIN 4013364439153, Customs tariff No. (EU): 61159699, Gross weight: 233.13 g, PU: 1.00 Pa
Technical data
| High-pressure resistant | ≤ 1000 bar** |
| Size | 41-42 (L) |
| Material | Polyamid / Polyester |
| Type | Worn with S5 rubber safety boots |
| Standards / test principles | EN ISO 13688, GS-IFA-P15 (as basis) |
| Test parameters according to GS-IFA-P15 | flat jet nozzle type B |
| – Distance (nozzle – surface of test sample) | 7.5 cm |
| – Angle (high-pressure water jet) | 15 ° |
| – Speed (feed) | 0.5 m/s |
| – Quantity of water (high-pressure water jet) | 22 l/min |
| – Pressure (high-pressure water jet) | 1200 bar* |
| *) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2. **) Protection is only provided when combined with S5 rubber safety boots! |
|
Part No. 786724 WJP FP 43 44
GTIN 4013364439160, Customs tariff No. (EU): 61159699, Gross weight: 240.09 g, PU: 1.00 Pa
Technical data
| High-pressure resistant | ≤ 1000 bar** |
| Size | 43-44 (XL) |
| Material | Polyamid / Polyester |
| Type | Worn with S5 rubber safety boots |
| Standards / test principles | EN ISO 13688, GS-IFA-P15 (as basis) |
| Test parameters according to GS-IFA-P15 | flat jet nozzle type B |
| – Distance (nozzle – surface of test sample) | 7.5 cm |
| – Angle (high-pressure water jet) | 15 ° |
| – Speed (feed) | 0.5 m/s |
| – Quantity of water (high-pressure water jet) | 22 l/min |
| – Pressure (high-pressure water jet) | 1200 bar* |
| *) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2. **) Protection is only provided when combined with S5 rubber safety boots! |
|
Part No. 786725 WJP FP 45 46
GTIN 4013364439177, Customs tariff No. (EU): 61159699, Gross weight: 246.08 g, PU: 1.00 Pa
Technical data
| High-pressure resistant | ≤ 1000 bar** |
| Size | 45-46 (XXL) |
| Material | Polyamid / Polyester |
| Type | Worn with S5 rubber safety boots |
| Standards / test principles | EN ISO 13688, GS-IFA-P15 (as basis) |
| Test parameters according to GS-IFA-P15 | flat jet nozzle type B |
| – Distance (nozzle – surface of test sample) | 7.5 cm |
| – Angle (high-pressure water jet) | 15 ° |
| – Speed (feed) | 0.5 m/s |
| – Quantity of water (high-pressure water jet) | 22 l/min |
| – Pressure (high-pressure water jet) | 1200 bar* |
| *) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2. **) Protection is only provided when combined with S5 rubber safety boots! |
|