Your dashboard services.
Register to access all tools.

HSA 205 High-Voltage Indicator

  • For contactlessly verifying that switchgear installations and high-voltage overhead lines are dead
  • Wide nominal voltage range

Details

lorem ipsum
lorem ipsum

Nominal Voltage Ranges up to 420 kV, switchable

With insulating cap and plug-in coupling as end fitting for extending the handle.
Storage bag included in delivery.

2 Products

Part No. 767552 HSA205 U 1 420 STK

GTIN 4013364115736, Customs tariff No. (EU): 90303370, Gross weight: 2.50 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage range (UN ) 1 ... 30 / 30 ... 220 / 110 ... 420 kV
Frequency 50 Hz
Total length (lG ) 950 mm
Insulating clearance (lI ) 540 mm

Product 767552 was added to Notepad.

Product 767552 was added to the cart.

Part No. 767547 HSA205 U 1 420SN7608

GTIN 4013364158276, Customs tariff No. (EU): 90303370, Gross weight: 2.00 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage range (UN ) 1 ... 30 / 30 ... 220 / 110 ... 420 kV
Frequency 60 Hz
Total length (lG ) 950 mm
Insulating clearance (lI ) 540 mm

Product 767547 was added to Notepad.

Product 767547 was added to the cart.


back to top