Your dashboard services.
Register to access all tools.

Air-termination Mast for Sub-roof Installation of the HVI light Conductor

For top mount on roof rafter bracketsOptically optimised routing of the HVI light Conductor inside the supporting tube. The HVI light Conductor is led through the mast support of the roof rafter bracket and installed in the region of the counter/roof battens. Advantages:
  • Sub-roof installation – optically indiscernible
  • Top mount with only one visible tube
  • No mechanical load, e.g. snow
Minimum order length 6 m. Conductor length to be indicated when ordering (in steps of 0.5 m).Due to the order related manufacturing (customised conductor length) the conductor cannot be returned.

DEHNcon-H / HVI light Conductor inside the supporting tube with air-termination tip

With internal sealing end and air-termination tip Ø10 mm.

1 Product

Part No. 819243 HVI LI 20 L6M SR2875 FSP1000 DSH GFK AL

GTIN 4013364255951, Customs tariff No. (EU): 85389099, Gross weight: 9.24 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Air-termination mast for sub-roof installation of the HVI light Conductor
Air-termination masts with HVI light Conductor and air-termination tip for sub-roof installation for top mount on the roof rafter bracket.
HVI light Conductors are led through the mast support of the roof rafter bracket and installed in the area of the counter/roof battens.
The supporting tubes are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
DEHNcon-H HVI light Conductor I inside the supporting tube with special internal sealing end and air-terminationt tip (Ø10 mm), length of 1000 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 2875 mm
Colour of conductor: grey ●
Material of conductor: Cu
Equivalent separation distance s (in air): ≤ 45 cm
Minimum order length: 6 m
Max. gust wind speed: 149 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI 20 L6M SR2875 FSP1000 DSH GFK AL
Part No.: 819243
or equivalent.

Certificates

 

Technical data

Material of supporting tube GRP / Al
Length of supporting tube 2875 mm
Length of air-termination tip 1000 mm
Outside diameter Ø GRP 30 mm
Diameter Ø of conductor 20 mm
Colour of conductor grey
Material of conductor Cu
Equivalent separation distance s (in air) ≤ 45 cm
Minimum order length 6 m
Max. gust wind speed 149 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819243 was added to Notepad.

Product 819243 was added to the cart.


back to top