Voltage Limiting Devices
- Electrical isolation of insulated track sections and earthed parts of installations
- Safe equipotential bonding in case of a short-circuit or earth fault at the overhead contact line due to high-current-resistant welding of the electrodes
- Discharge of lightning overvoltages without short-circuit formation due to lightning-resistant SDS ... voltage limiting device
- Short-circuit withstand capability up to 25 kArms / 100 ms; 36 kArms / 75 ms
Details
Part No. 923110 SDS 1
GTIN 4013364092426, Customs tariff No.: 85369095, Gross weight: 47.80 g, PU: 10.00 pc(s)
Technical data
VLD type (EN 50122-1) | VLD-F |
Power frequency sparkover voltage (Uaw ) | ≤ 940 V |
d.c. sparkover voltage (Uag ) | 700 V -14% ... +28% |
Impulse sparkover voltage | ≤ 1400 V (1 kV/µs) |
Self-extinguishing capability | 300 A / 65 V |
Lightning current discharge capacity (10/350 µs) 0.1x / 0.5x / 1x | 5 kA |
Lightning current withstand capability (10/350 µs) | 100 kA |
Safe short-circuit due to welding of the electrodes in case of alternating currents | ≥ 2.5 kA / 1000 V / 30 ms, ≥ 1.5 kA / 1000 V / 100 ms |
Safe short-circuit due to welding of the electrodes in case of direct currents | ≥ 750 A / 250 ms |
Short-circuit withstand capability | 25 kArms / 100 ms; 36 kArms / 75 ms |
Long-term current | 1 kArms for t ≤ 120 s |
Leakage current (Ilc ) | < 1 µA for 100 V d.c. |
Operating temperature range (TU ) | -40 °C ... +80 °C |
To be mounted with | mast adapter MA SDS M12 or SIEMENS No. 8WL6503-xx |
Approvals | EBA |
DB drawing No. | 4 Ebs 15.13.20 Sheet 2 |
Part No. 923117 SDS 2
GTIN 4013364093478, Customs tariff No.: 85369095, Gross weight: 43.40 g, PU: 10.00 pc(s)
Technical data
VLD type (EN 50122-1) | VLD-F |
d.c. sparkover voltage (Uag ) | 350 V +/- 20 % |
Impulse sparkover voltage | ≤ 900 V (1 kV/µs) |
Lightning current discharge capacity (10/350 µs) 0.1x / 0.5x / 1x | 2 kA |
Lightning current withstand capability (10/350 µs) | 25 kA |
Safe short-circuit due to welding of the electrodes in case of direct currents | ≥ 600 A / 250 ms |
Short-circuit withstand capability | 25 kArms / 100 ms; 36 kArms / 75 ms |
Long-term current | 1 kArms for t ≤ 120 s |
Leakage current (Ilc ) | < 1 µA for 100 V d.c. |
Operating temperature range (TU ) | -40 °C ... +80 °C |
To be mounted with | mast adapter MA SDS M12 or SIEMENS No. 8WL6503-xx |
Part No. 923116 SDS 3
GTIN 4013364085978, Customs tariff No.: 85369095, Gross weight: 43.40 g, PU: 10.00 pc(s)
Technical data
VLD type (EN 50122-1) | VLD-F |
d.c. sparkover voltage (Uag ) | 550 V +/- 20 % |
Impulse sparkover voltage | ≤ 1000 V (1 kV/µs) |
Lightning current discharge capacity (10/350 µs) 0.1x / 0.5x / 1x | 2.5 kA |
Lightning current withstand capability (10/350 µs) | 25 kA |
Short-circuit withstand capability | 25 kArms / 100 ms |
Operating temperature range (TU ) | -40 °C ... +80 °C |
To be mounted with | mast adapter MA SDS M12 or SIEMENS Nr. 8WL6503-xx |
Part No. 923118 SDS 4
GTIN 4013364104969, Customs tariff No.: 85369095, Gross weight: 39.70 g, PU: 10.00 pc(s)
Technical data
VLD type (EN 50122-1) | VLD-F |
d.c. sparkover voltage (Uag ) | 230 V +/- 20% |
Impulse sparkover voltage | ≤ 650 V (1 kV/µs) |
Lightning current discharge capacity (10/350 µs) 0.1x / 0.5x / 1x | 2.5 kA |
Lightning current withstand capability (10/350 µs) | 25 kA |
Impulse current discharge capacity (8/20 µs) 0.1x / 0.5x / 1x | 20 kA |
Safe short-circuit due to welding of the electrodes in case of direct currents | ≥ 600 A / 250 ms |
Short-circuit withstand capability | 25 kArms / 100 ms; 36 kArms / 75 ms |
Long-term current | 1 kArms for t ≤ 120 s |
Leakage current (Ilc ) | < 1 µA for 100 V d.c. |
Operating temperature range (TU ) | -40 °C ... +80 °C |
To be mounted with | mast adapter MA SDS M12 or SIEMENS No. 8WL6503-xx |
Part No. 923119 SDS 5
GTIN 4013364104976, Customs tariff No.: 85369095, Gross weight: 39.70 g, PU: 10.00 pc(s)
Technical data
VLD type (EN 50122-1) | VLD-F |
d.c. sparkover voltage (Uag ) | 120 V +/- 20 % |
Impulse sparkover voltage | ≤ 600 V (1 kV/µs) |
Lightning current discharge capacity (10/350 µs) 0.1x / 0.5x / 1x | 2 kA |
Lightning current withstand capability (10/350 µs) | 25 kA |
Impulse current discharge capacity (8/20 µs) 0.1x / 0.5x / 1x | 20 kA |
Safe short-circuit due to welding of the electrodes in case of direct currents | ≥ 600 A / 250 ms |
Short-circuit withstand capability | 25 kArms / 100 ms; 36 kArms / 75 ms |
Long-term current | 1 kArms for t ≤ 120 s |
Leakage current (Ilc ) | < 1 µA for 100 V d.c. |
Operating temperature range (TU ) | -40 °C ... +80 °C |
To be mounted with | mast adapter MA SDS M12 or SIEMENS No. 8WL6503-xx |