Part No. 900230 DSO 1 255
GTIN 4013364153783, Customs tariff No.: 85363090, Gross weight: 1.67 kg, PU: 1.00 pc(s)
Technical data
Classification according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 200 kA |
Voltage protection level (UP ) | ≤ 2.5 kV |
Max. mains-side overcurrent protection | 160 A gG |