Your dashboard services.
Register to access all tools.

PHG II Voltage Detector

Easy and safe testing
  • Cost-effective
  • Reliable indication

Details

Three flashing LEDs staggered at 120° improve the visibility of the "voltage present" indication.
lorem ipsum

Nominal Voltages up to 20 kV / 50 Hz

Category "S" for indoor switchgear installations.

3 Products

Part No. 766706 PHG2 6

GTIN 4013364094307, Customs tariff No.: 90303370, Gross weight: 1720.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 6 kV
Total length (lG ) 1425 mm
Insertion depth (IO ) 720 mm

Product 766706 was added to Notepad.

Product 766706 was added to the cart.

Part No. 766710 PHG2 10

GTIN 4013364094314, Customs tariff No.: 90303370, Gross weight: 2.62 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 10 kV
Total length (lG ) 1425 mm
Insertion depth (IO ) 720 mm

Product 766710 was added to Notepad.

Product 766710 was added to the cart.

Part No. 766720 PHG2 20

GTIN 4013364094321, Customs tariff No.: 90303370, Gross weight: 2.62 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 20 kV
Total length (lG ) 1425 mm
Insertion depth (IO ) 720 mm

Product 766720 was added to Notepad.

Product 766720 was added to the cart.


back to top