Your dashboard services.
Register to access all tools.

Earth Connecting Plates

  • Connecting plate with high short-circuit current carrying capacity
  • Single-pole connection of the phase arms
  • For connecting single-pole earthing and short-circuiting devices to transformers of overhead line masts or to fuse holders
  • For fixed ball points (Ø20 mm, Ø25 mm) or ring groove pins (Ø16 mm)

Details

Anti-rotation earth milling clamp mounted on an earth connecting plate
lorem ipsum

With three Fixed Ball Points and Ball Head Cap

2 Products

Part No. 728620 EAPA 3 KFP 20 KKH

GTIN 4013364147843, Customs tariff No. (EU): 85359000, Gross weight: 1085.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Fixed point Ø 20 mm
Max. cable cross-section Cu 120 mm²
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA

Product 728620 was added to Notepad.

Product 728620 was added to the cart.

Part No. 728625 EAPA 3 KFP 25 KKH

GTIN 4013364147867, Customs tariff No. (EU): 85359000, Gross weight: 1084.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Fixed point Ø 25 mm
Max. cable cross-section Cu 150 mm²
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 728625 was added to Notepad.

Product 728625 was added to the cart.


With three Fixed Ball Points

For mounting on earth connecting clamps with anti-rotation element (PK1).

2 Products

Part No. 728522 EAPA 3 KFP 20 B13

GTIN 4013364147874, Customs tariff No. (EU): 85359000, Gross weight: 756.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Fixed point Ø 20 mm
Max. cable cross-section Cu 120 mm²
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA

Product 728522 was added to Notepad.

Product 728522 was added to the cart.

Part No. 728526 EAPA 3 KFP 25 B13

GTIN 4013364147881, Customs tariff No. (EU): 85359000, Gross weight: 1014.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Fixed point Ø 25 mm
Max. cable cross-section Cu 150 mm²
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 728526 was added to Notepad.

Product 728526 was added to the cart.


With three Ring Groove Fixed Points and Earth Bushing

1 Product

Part No. 728516 EAPA 3 RN 16 EAB

GTIN 4013364147898, Customs tariff No. (EU): 85359000, Gross weight: 1.54 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Fixed point Ø 16 mm
Max. cable cross-section Cu 95 mm²
Max. short-circuit current Ik 0.5 s 26.5 kA
Max. short-circuit current Ik 1 s 18.7 kA

Product 728516 was added to Notepad.

Product 728516 was added to the cart.


With two Fixed Ball Points and Ball Head Cap

With adjustable ball head cap (Ø25 mm) and plastic handle.
For connecting two single-pole earthing and short-circuiting devices to one fixed ball point (Ø25 mm).

1 Product

Part No. 728501 EAP 2 25 KKH HG

GTIN 4013364079618, Customs tariff No. (EU): 85359000, Gross weight: 1015.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Fixed point Ø 25 mm
DB drawing No. 3 Ebgw 01.66
DB material No. 157 540

Product 728501 was added to Notepad.

Product 728501 was added to the cart.


Terminal Lug with one Fixed Ball Point

For connection to a fuse holder.

1 Product

Part No. 728503 EAP 25 SIT US OL

GTIN 4013364079564, Customs tariff No. (EU): 85359000, Gross weight: 453.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Fixed point Ø 25 mm
DB drawing No. 4 Ebgw 01.60
DB material No. 157 545

Product 728503 was added to Notepad.

Product 728503 was added to the cart.


Terminal Lug with two Fixed Ball Points

For connection to the mast.

1 Product

Part No. 728502 EAP 2 25 MA US OL

GTIN 4013364079571, Customs tariff No. (EU): 85359000, Gross weight: 708.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Fixed point Ø 25 mm
DB drawing No. 3 Ebgw 01.61
DB material No. 157 548

Product 728502 was added to Notepad.

Product 728502 was added to the cart.


back to top