Your dashboard services.
Register to access all tools.

Earthing Sticks for Switchgear Installations

  • For attaching earthing and short-circuiting devices
  • Available in different lengths
  • Modular for easy transport
  • Light-weight construction
  • Hexagon shaft (WS 19 mm) or T pin shaft

Details

Earthing sticks with bayonet locking mechanism (T pin shaft) can also be used for clamps with hexagon shaft by attaching an AES SQ SK adapter.
lorem ipsum
The plug-in coupling allows for easy handle extension of ES STK earthing sticks.
lorem ipsum

With hexagon shaft

Handle termination with end cap (spring locking mechanism)

2 Products

Part No. 761010 ES SK 1000

GTIN 4013364000155, Customs tariff No. (EU): 82055980, Gross weight: 1480.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1000 mm
Length (handle) (IH ) 430 mm

Product 761010 was added to Notepad.

Product 761010 was added to the cart.

Part No. 761015 ES SK 1500

GTIN 4013364000162, Customs tariff No. (EU): 82055980, Gross weight: 2.15 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1500 mm
Length (handle) (IH ) 930 mm

Product 761015 was added to Notepad.

Product 761015 was added to the cart.


With T pin shaft

Handle termination with end cap (bayonet locking mechanism)

2 Products

Part No. 761011 ES SQ 1000

GTIN 4013364000230, Customs tariff No. (EU): 82055980, Gross weight: 1.55 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1000 mm
Length (handle) (IH ) 430 mm

Product 761011 was added to Notepad.

Product 761011 was added to the cart.

Part No. 761016 ES SQ 1500

GTIN 4013364000247, Customs tariff No. (EU): 82055980, Gross weight: 2.16 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1500 mm
Length (handle) (IH ) 930 mm

Product 761016 was added to Notepad.

Product 761016 was added to the cart.


With hexagon shaft, plug-in coupling

Handle termination with plastic plug-in coupling for extending the handle (spring locking mechanism)

2 Products

Part No. 761001 ES SK STK 1000

GTIN 4013364125179, Customs tariff No. (EU): 82055980, Gross weight: 1058.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1000 mm
Length (handle) (IH ) 430 mm

Product 761001 was added to Notepad.

Product 761001 was added to the cart.

Part No. 761003 ES SK STK 2000

GTIN 4013364134348, Customs tariff No. (EU): 82055980, Gross weight: 1760.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 2000 mm
Length (handle) (IH ) 1430 mm

Product 761003 was added to Notepad.

Product 761003 was added to the cart.


With T pin shaft, plug-in coupling

Handle termination with plastic plug-in coupling for extending the handle (bayonet locking mechanism)

2 Products

Part No. 761002 ES SQ STK 1000

GTIN 4013364125186, Customs tariff No. (EU): 82055980, Gross weight: 900.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1000 mm
Length (handle) (IH ) 430 mm

Product 761002 was added to Notepad.

Product 761002 was added to the cart.

Part No. 761004 ES SQ STK 2000

GTIN 4013364134355, Customs tariff No. (EU): 82055980, Gross weight: 1.80 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Total length (lG ) 2000 mm
Length (handle) (IH ) 1430 mm

Product 761004 was added to Notepad.

Product 761004 was added to the cart.


Telescopic with T pin shaft and plug-in coupling

1 Product

Part No. 769304 ESTC SQ STK SN7562

GTIN 4013364149144, Customs tariff No. (EU): 82055980, Gross weight: 3.00 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 3040 / 1790 mm
Length (handle) (IH ) 900 mm

Product 769304 was added to Notepad.

Product 769304 was added to the cart.


Two-part, with hexagon shaft

Handle termination with plastic plug-in coupling for extending the handle (spring locking mechanism)

1 Product

Part No. 761070 EST SK STK 920

GTIN 4013364136212, Customs tariff No. (EU): 82055980, Gross weight: 1300.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 920 mm
Length (handle) (IH ) 415 mm

Product 761070 was added to Notepad.

Product 761070 was added to the cart.


Two-part, with T pin shaft

Handle termination with plastic plug-in coupling for extending the handle (bayonet locking mechanism)

1 Product

Part No. 761075 EST SQ STK 920

GTIN 4013364136229, Customs tariff No. (EU): 82055980, Gross weight: 1300.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 920 mm
Length (handle) (IH ) 415 mm

Product 761075 was added to Notepad.

Product 761075 was added to the cart.


back to top