Your dashboard services.
Register to access all tools.

PHE Voltage Detector Kit

Easy and safe testing
  • For overhead contact lines of electric railways
  • Cost-effective / space-saving transport
  • Easy to use due to simple plug-in system

Details

End fitting with plug-in coupling and non-slip eye
lorem ipsum
lorem ipsum
Two-part test prod with robust threaded coupling (six-part kit for transport in motor vehicles)
lorem ipsum
Insulating stick with anti-rotation plug-in coupling
lorem ipsum

Nominal Voltage 15 kV / 16.7 Hz

Detachable (four elements).

1 Product

Part No. 766616 PHE 15 16.7 4T TA

GTIN 4013364126091, Customs tariff No.: 90303370, Gross weight: 5.09 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 15 kV
Frequency 16.7 Hz
Total length (lG ) 4890 mm
Insertion depth (IO ) 1675 mm
DB drawing No. 3 Ebgw 02.51
DB material No. 237 129

Product 766616 was added to Notepad.

Product 766616 was added to the cart.


Nominal Voltage 15 kV / 16.7 Hz (for Transport in Motor Vehicles)

Detachable (six elements).

1 Product

Part No. 766617 PHE 15 16.7 6T TA

GTIN 4013364101760, Customs tariff No.: 90303370, Gross weight: 4.95 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 15 kV
Frequency 16.7 Hz
Total length (lG ) 4900 mm
Insertion depth (IO ) 1675 mm
DB drawing No. 3 Ebgw 02.53
DB material No. 652 975

Product 766617 was added to Notepad.

Product 766617 was added to the cart.


back to top