Your dashboard services.
Register to access all tools.

HSA 194 High-Voltage Indicator

Easy and safe testing
  • For contactlessly verifying that switchgear and high-voltage overhead lines or centre-earthed monophase traction power lines are dead
  • Cost-effective / space-saving transport

Details

Table
lorem ipsum
Figure 1: Example of application on the corner leg of a lattice tower with switch position "climbing check“ (only HSA 194 110 420 SN7737)
lorem ipsum
Figure 2: Example of application on the tower cross arm with switch position "110 ... 420 kV“
lorem ipsum

Nominal Voltage Range 110 ... 420 kV

With plug-in coupling as end fitting for extending the handle.
Storage bag included in delivery.

2 Products

Part No. 767541 HSA194 110 420 STK

GTIN 4013364115712, Customs tariff No. (EU): 90303370, Gross weight: 1.70 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage range (UN ) 110 ... 420 kV
Frequency 50 Hz
Total length (lG ) 940 mm
Insulating clearance (lI ) 540 mm
Verification while climbing the tower No

Product 767541 was added to Notepad.

Product 767541 was added to the cart.

Part No. 767542 HSA194 110 420 16.7

GTIN 4013364086616, Customs tariff No. (EU): 90303370, Gross weight: 5.85 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage range (UN ) 110 ... 420 kV
Frequency 16.7 Hz
Total length (lG ) 940 mm
Insulating clearance (lI ) 540 mm
DB drawing No. 3 Ekgw 02.54
Verification while climbing the tower No

Product 767542 was added to Notepad.

Product 767542 was added to the cart.


Nominal Voltage Range 110 ... 420 kV, with verification while climbing the tower

With plug-in coupling as end fitting for extending the handle.
Storage bag included in delivery.

1 Product

Part No. 767539 HSA 194 110 420 SN7737

GTIN 4013364306769, Customs tariff No. (EU): 90303370, Gross weight: 1.82 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage range (UN ) 110 ... 420 kV
Frequency 50 Hz
Total length (lG ) 940 mm
Insulating clearance (lI ) 540 mm
Verification while climbing the tower Yes

Product 767539 was added to Notepad.

Product 767539 was added to the cart.


back to top