Your dashboard services.
Register to access all tools.

Earthing Sticks for Railway Applications

  • For outdoor use
  • Robust aluminium cone coupling
  • Telescopic stick, length continuously adjustable by star knob
  • Only suitable for phase screw clamps and clamps with long T pin shaft

Details

lorem ipsum

Telescopic, with T pin shaft

For threaded T pin shaft (bayonet locking mechanism).

2 Products

Part No. 769352 ESTC SQL RW 3500

GTIN 4013364007345, Customs tariff No. (EU): 82055980, Gross weight: 4.60 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 3515 / 1935 mm
DB drawing No. 3 Ebgw 01.58
DB material No. 157 534

Product 769352 was added to Notepad.

Product 769352 was added to the cart.

Part No. 769502 ESTC SQL RW 5000

GTIN 4013364004542, Customs tariff No. (EU): 82055980, Gross weight: 5.30 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 5015 / 2685 mm
DB drawing No. 3 Ebgw 01.52
DB material No. 157 533

Product 769502 was added to Notepad.

Product 769502 was added to the cart.


Telescopic, with T pin shaft and cable entry

For threaded T pin shaft (bayonet locking mechanism)
The coupling is additionally fitted with a cable entry and a hook for securing the earthing cable and earthing stick at the tower (without adjusting ring).

1 Product

Part No. 769508 ESTC SQL H RW 5000

GTIN 4013364052383, Customs tariff No. (EU): 82055980, Gross weight: 5.30 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 5015 / 2685 mm
DB drawing No. 3 Ebgw 01.55
DB material No. 612 142

Product 769508 was added to Notepad.

Product 769508 was added to the cart.


Six-part, with T pin shaft and aluminium coupling

For threaded T pin shafts (bayonet locking mechanism)

1 Product

Part No. 769515 EST SQL RW 4855 TA

GTIN 4013364157361, Customs tariff No. (EU): 82055980, Gross weight: 6.69 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 4855 / 1035 mm
DB drawing No. 3 Ebgw 01.68-1

Product 769515 was added to Notepad.

Product 769515 was added to the cart.


back to top