Your dashboard services.
Register to access all tools.

Connection Elements for DEHNcon-H, HVI light Conductor

Connection kit for supporting tube (Part Nos. 105 272 and 105 273)

Connection kit for sealing the HVI light Conductor at both ends, for implementing the adjustment range of the conductor in the supporting tube (head piece) and connection element for other parts of the external lightning protection system or earth-termination system (incl. EB connection cable, constant force spring and three heat-shrinkable sleeves).

1 Product

Part No. 819271 HVI LI ASS RIV KF GFB1000 V2A

GTIN 4013364255845, Customs tariff No. (EU): 85359000, Gross weight: 321.08 g, PU: 1.00 pc(s)


Images

Additional information

Fixing elements for DEHNcon-H, HVI light Conductors
Connection kit for sealing both ends of the HVI light Conductor, for implementing the adjustment range of the conductor in the supporting tube (head piece) and connection element for connection to other parts of the external lightning protection or earth-termination system (including EB connecting cable, constant force spring and three heat shrinkable sleeves)
Material of connection elements: StSt
Connection: bolt Ø10 mm, L 50 mm
Diameter Ø connection element: 20 mm
Screw: M6 x 8 threaded bolt mm
Nut: M12
EB connection cable: Strip 1000 x 6 x 1 mm
Material of EB connection cable: StSt
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI ASS RIV KF GFB1000 V2A
Part No.: 819271
or equivalent.

 

Technical data

Material of connection elements StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 20 mm
Screw M6 x 8 threaded bolt mm
Nut M12
EB connection cable Strip 1000 x 6 x 1 mm
Material of EB connection cable StSt
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819271 was added to Notepad.

Product 819271 was added to the cart.


Connection kit for supporting tube (Part Nos. 105 274 and 105 280)

Connection kit for sealing the HVI light Conductor at both ends, for implementing the adjustment range of the conductor in the supporting tube (head piece) and connection element for other parts of the external lightning protection system or earth-termination system (incl. EB connection cable, constant force spring and three heat-shrinkable sleeves).

1 Product

Part No. 819272 HVI LI ASS RIV KF GFB2200 V2A

GTIN 4013364255876, Customs tariff No. (EU): 85359000, Gross weight: 296.00 g, PU: 1.00 pc(s)


Images

Additional information

Fixing elements for DEHNcon-H, HVI light Conductors
Connection kit for sealing both ends of the HVI-light Conductor, for implementing the adjustment range of the conductor in the supporting tube (head piece) and connection element for connection to other parts of the external lightning protection or earth-termination system (including EB connecting cable, constant force spring and three heat shrinkable sleeves)
Material of connection elements: StSt
Connection: bolt Ø10 mm, L 50 mm
Diameter Ø connection element: 20 mm
Screw: M6 x 8 threaded bolt mm
Nut: M12
EB connection cable: Strip 2200 x 6 x 1 mm
Material of EB connection cable: StSt
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI ASS RIV KF GFB2200 V2A
Part No.: 819272
or equivalent.

 

Technical data

Material of connection elements StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 20 mm
Screw M6 x 8 threaded bolt mm
Nut M12
EB connection cable Strip 2200 x 6 x 1 mm
Material of EB connection cable StSt
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819272 was added to Notepad.

Product 819272 was added to the cart.


back to top