Part No. 819272 HVI LI ASS RIV KF GFB2200 V2A
GTIN 4013364255876, Customs tariff No.: 85359000, Gross weight: 296.00 g, PU: 1.00 pc(s)
Technical data
Material of connection elements | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Diameter Ø connection element | 20 mm |
Screw | threaded pin M6 x 8 mm |
Nut | M12 |
EB connection cable | strip 2200 x 18 x 0.4 mm |
Material of EB connection element | StSt |