Part No. 819131 HVI LO 75 20 L... SW M
GTIN 4013364223189, Customs tariff No.: 85446010, Gross weight: 4.22 kg, PU: 1.00 pc(s)
Technical data
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 20 mm |
Minimum order length | 6 m |
Max. order length | 70 m |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |