DEHNclip® Rebar Clamp

Quick and safe:
Without tools the new DEHNclip® rebar clamp allows to connect the earth electrode quick and safely with the reinforcing structure. DEHNclip® is tested for a lightning current carrying capability of 50 kA (10/350 µs) in accordance with EN 62561-1.

The clamp meets the standard requirements for foundation earth electrodes according to DIN 18014 and lightning protection systems according to IEC/EN 62305-3. Mounting safety is increased and missing screw connections or inadequate tightening torques of clamps are a thing of the past.

– Compact, light and sparing resources
– Quick and toolless
– Efficient and time-saving

Details

Figure 1: Diameters of reinforcement steels.
Ref.: Steel for the reinforcement of concrete according to DIN EN 10080:2005.
lorem ipsum

Further informations


For connecting round conductors with the reinforcement

4 Products

Product No. 308130 DC BK 6 RD10 STBLANK

GTIN: 4013364288942, Customs tariff No.: 85389099, Gross weight: 19.34 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Rebar clip for fast and toolless connection of the earth electrode to the rebar
Material: St/bare
Clamping range Rd* / Rd: 6-7 / 10 mm
Short-circuit current (50 Hz): 2.5 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 6 RD10 STBLANK
Part No.: 308130
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd 6-7 / 10 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.5 kA
Standard EN 62561-1

Product 308130 was added to Notepad.

Product 308130 was added to the cart.

4 Products

Product No. 308131 DC BK 8 RD10 STBLANK

GTIN: 4013364288881, Customs tariff No.: 85389099, Gross weight: 20.30 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Rebar clip for fast and toolless connection of the earth electrode to the rebar
Material: St/bare
Clamping range Rd* / Rd: 8-9 / 10 mm
Short-circuit current (50 Hz): 2.7 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 8 RD10 STBLANK
Part No.: 308131
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd 8-9 / 10 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.7 kA
Standard EN 62561-1

Product 308131 was added to Notepad.

Product 308131 was added to the cart.

4 Products

Product No. 308132 DC BK 10 RD10 STBLANK

GTIN: 4013364288423, Customs tariff No.: 85389099, Gross weight: 21.40 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Reinforcement clamp for fast connection of the earth electrode to the rebar and reinforcing bars without tools
Material: St/bare
Clamping range Rd* / Rd: 10 / 10 mm
Short-circuit current (50 Hz): 2.4 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 10 RD10 STBLANK
Part No.: 308132
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd 10 / 10 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.4 kA
Standard EN 62561-1

Product 308132 was added to Notepad.

Product 308132 was added to the cart.

4 Products

Product No. 308133 DC BK 12 RD10 STBLANK

GTIN: 4013364288911, Customs tariff No.: 85389099, Gross weight: 21.80 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Rebar clip for fast and toolless connection of the earth electrode to the rebar
Material: St/bare
Clamping range Rd* / Rd: 12 / 10 mm
Short-circuit current (50 Hz): 2.7 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 12 RD10 STBLANK
Part No.: 308133
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd 12 / 10 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.7 kA
Standard EN 62561-1

Product 308133 was added to Notepad.

Product 308133 was added to the cart.


For connecting flat conductors with the reinforcement

4 Products

Product No. 308140 DC BK 6 FL30 STBLANK

GTIN: 4013364288935, Customs tariff No.: 85389099, Gross weight: 22.40 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Rebar clip for fast and toolless connection of the earth electrode to the rebar
Material: St/bare
Clamping range Rd* / Fl: 6-7 / 30 mm
Short-circuit current (50 Hz): 2.0 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 6 FL30 STBLANK
Part No.: 308140
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Fl 6-7 / 30 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.0 kA
Standard EN 62561-1

Product 308140 was added to Notepad.

Product 308140 was added to the cart.

4 Products

Product No. 308141 DC BK 8 FL30 STBLANK

GTIN: 4013364288904, Customs tariff No.: 85389099, Gross weight: 21.04 g, VPE: 50.00 Stk

Predecessor

Images

Additional information


Material: St/bare
Clamping range Rd* / Fl: 8-9 / 30 mm
Short-circuit current (50 Hz): 2.3 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 8 FL30 STBLANK
Part No.: 308141
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Fl 8-9 / 30 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.3 kA
Standard EN 62561-1

Product 308141 was added to Notepad.

Product 308141 was added to the cart.

4 Products

Product No. 308142 DC BK 10 FL30 STBLANK

GTIN: 4013364288522, Customs tariff No.: 85389099, Gross weight: 20.08 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Rebar clip for fast and toolless connection of the earth electrode to the rebar
Material: St/bare
Clamping range Rd* / Fl: 10 / 30 mm
Short-circuit current (50 Hz): 2.3 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 10 FL30 STBLANK
Part No.: 308142
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Fl 10 / 30 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.3 kA
Standard EN 62561-1

Product 308142 was added to Notepad.

Product 308142 was added to the cart.

4 Products

Product No. 308143 DC BK 12 FL30 STBLANK

GTIN: 4013364289123, Customs tariff No.: 85389099, Gross weight: 20.00 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Rebar clip for fast and toolless connection of the earth electrode to the rebar
Material: St/bare
Clamping range Rd* / Fl: 12 / 30 mm
Short-circuit current (50 Hz): 2.3 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 12 FL30 STBLANK
Part No.: 308143
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Fl 12 / 30 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.3 kA
Standard EN 62561-1

Product 308143 was added to Notepad.

Product 308143 was added to the cart.


For connecting the reinforcing steel

4 Products

Product No. 308134 DC BK 6 RD6 STBLANK

GTIN: 4013364308091, Customs tariff No.: 85389099, Gross weight: 19.34 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Reinforcement clamp for fast connection of reinforcing bars without tools
Material: St/bare
Clamping range Rd* / Rd*: 6-7 / 6-7 mm
Short-circuit current (50 Hz): 2.2 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 6 RD6 STBLANK
Part No.: 308134
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd* 6-7 / 6-7 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.2 kA
Standard EN 62561-1

Product 308134 was added to Notepad.

Product 308134 was added to the cart.

4 Products

Product No. 308135 DC BK 8 RD8 STBLANK

GTIN: 4013364308107, Customs tariff No.: 85389099, Gross weight: 19.34 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Reinforcement clamp for fast connection of reinforcing bars without tools
Material: St/bare
Clamping range Rd* / Rd*: 8-9 / 8-9 mm
Short-circuit current (50 Hz): 2.4 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 8 RD8 STBLANK
Part No.: 308135
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd* 8-9 / 8-9 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.4 kA
Standard EN 62561-1

Product 308135 was added to Notepad.

Product 308135 was added to the cart.

4 Products

Product No. 308136 DC BK 12 RD12 STBLANK

GTIN: 4013364308114, Customs tariff No.: 85389099, Gross weight: 19.34 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Reinforcement clamp for fast connection of reinforcing bars without tools
Material: St/bare
Clamping range Rd* / Rd*: 12 / 12 mm
Short-circuit current (50 Hz): 2.6 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 12 RD12 STBLANK
Part No.: 308136
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd* 12 / 12 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.6 kA
Standard EN 62561-1

Product 308136 was added to Notepad.

Product 308136 was added to the cart.

4 Products

Product No. 308137 DC BK 8 RD12 STBLANK

GTIN: 4013364308121, Customs tariff No.: 85389099, Gross weight: 19.34 g, VPE: 50.00 Stk

Predecessor

Images

Additional information

Reinforcement clamp DEHNclip®
Reinforcement clamp for fast connection of reinforcing bars without tools
Material: St/bare
Clamping range Rd* / Rd*: 8-9 / 12 mm
Short-circuit current (50 Hz): 2.4 kA
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: DC BK 8 RD12 STBLANK
Part No.: 308137
or equivalent.

Certificates

Meta-Data

Technical data

Material St/bare
Clamping range Rd* / Rd* 8-9 / 12 mm
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 2.4 kA
Standard EN 62561-1

Product 308137 was added to Notepad.

Product 308137 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more