Your dashboard services.
Register to access all tools.

UNI Earthing Clamps

For integrating the mounting systems, e.g. of PV installations into the functional equipotential bonding / functional earthing (possibly black conductor) and lightning equipotential bonding according to IEC/EN 62305-3.
The StSt contact plate (intermediate element) allows different conductor materials (Cu, Al, St/tZn and StSt) to be connected to the normal mounting systems, e.g. to aluminium, without the risk of contact corrosion.

With M8 hammer-head bolt and self-locking nut

2 Products

Part No. 540249 UEK 8.10 AQ4 50 HKSM8X25 V2A

GTIN 4013364512320, Customs tariff No.: 85359000, Gross weight: 59.02 g, PU: 50.00 pc(s)


Images

Additional information

UNI earth clamp with StSt M8x25 mm hammer-head bolt
Earthing clamps for incorporating the
mounting systems, e.g. of PV systems,
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
With M8x25 mm screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSM8X25 V2A
Part No.: 540249
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw Hammer-head bolt M8 x 25 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540249 was added to Notepad.

Product 540249 was added to the cart.

Part No. 540250 UEK 8.10 AQ4 50 HKSM8 V2A

GTIN 4013364138650, Customs tariff No.: 85359000, Gross weight: 61.60 g, PU: 50.00 pc(s)


Images

Additional information

UNI earth clamp with StSt M8x30 mm hammer-head bolt
Earthing clamps for incorporating the
mounting systems, e.g. of PV systems,
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
With M8x30 mm screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSM8 V2A
Part No.: 540250
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw hammer-head bolt M8 x 30 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540250 was added to Notepad.

Product 540250 was added to the cart.


With M10 hammer-head bolt and self-locking nut

2 Products

Part No. 540260 UEK 8.10 AQ4 50 HKSM10 V2A

GTIN 4013364138667, Customs tariff No.: 85359000, Gross weight: 61.60 g, PU: 50.00 pc(s)


Images

Additional information

UNI earthing clamp with hammer-head bolt, StSt
Earthing clamps for incorporating the mounting systems,
e.g. of PV systems, in the functional equipotential bonding/functional
earthing and lightning equipotential bonding
With M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSM10 V2A
Part No.: 540260
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw Hammer-head bolt (23 x 11 mm), M10 x 30 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540260 was added to Notepad.

Product 540260 was added to the cart.

Part No. 540262 UEK 8.10 AQ4 50 HKSBM10 V2A

GTIN 4013364449237, Customs tariff No.: 85359000, Gross weight: 79.50 g, PU: 50.00 pc(s)


Images

Additional information

UNI earth clamp with StSt hammer-head bolt
Earth clamps for incorporating the mounting systems
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
with M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: UEK 8.10 AQ4 50 HKSBM10 V2A
Part No.: 540262
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw Hammer-head bolt (31 x 13 mm), M10 x 30 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 540262 was added to Notepad.

Product 540262 was added to the cart.


With M10 truss head screw and self-locking nut with serrated bearing

1 Product

Part No. 540263 KP AQ4 50 DUL 8.10 VKL11 FRSM10 V2A

GTIN 4013364449244, Customs tariff No.: 85359000, Gross weight: 80.76 g, PU: 10.00 pc(s)


Images

Additional information

UNI earth clamp with contact plate and double clamp, StSt
Earth clamps for incorporating the mounting systems
in the functional equipotential bonding/functional earthing
and lightning equipotential bonding
with M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2

Brand: DEHN
Type: KP AQ4 50 DUL 8.10 VKL11 FRSM10 V2A
Part No.: 540263
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2
Screw eM10 x 35 mm
Material of screw / nut StSt

Product 540263 was added to Notepad.

Product 540263 was added to the cart.


Contact plate and double clamp (separate) with square hole for M8 screw

1 Product

Part No. 540251 KP AQ4 50 DUL 8.10 VKL9 V2A

GTIN 4013364138674, Customs tariff No.: 85359000, Gross weight: 37.88 g, PU: 100.00 pc(s)


Images

Additional information

UNI earth clamp with contact plate and double clamp, StSt
Earth clamps for integrating
the mounting systems, e.g. of
PV systems, in the
functional equipotential bonding/functional earthing
and lightning equipotential bonding
Without M8 screw and nut
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2

Brand: DEHN
Type: KP AQ4 50 DUL 8.10 VKL9 V2A
Part No.: 540251
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2

Product 540251 was added to Notepad.

Product 540251 was added to the cart.


Contact plate and double clamp (separate) with square hole for M10 screw

1 Product

Part No. 540261 KP AQ4 50 DUL 8.10 VKL11 V2A

GTIN 4013364138681, Customs tariff No.: 85359000, Gross weight: 36.52 g, PU: 100.00 pc(s)


Images

Additional information

UNI earth clamp with contact plate and double clamp, StSt
Earth clamps for integrating
the mounting systems, e.g. of
PV systems, in the
functional equipotential bonding/functional earthing
and lightning equipotential bonding
With M10 screw and self-locking nut with serrated bearing
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Connection (solid / stranded): 4-50 mm2

Brand: DEHN
Type: KP AQ4 50 DUL 8.10 VKL11 V2A
Part No.: 540261
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Connection (solid / stranded) 4-50 mm2

Product 540261 was added to Notepad.

Product 540261 was added to the cart.


back to top