LifeCheck® SPD Test Devices

SPD test device for preventive maintenance
  • The LifeCheck monitoring device detects thermal or electrical overload conditions of all components
  • To avoid imminent failure and thus system downtime, the protection module should be replaced as soon as possible
Benefits of this type of SPD testing:
  • Extremely easy and within a matter of seconds
  • Detection of thermal or electrical pre-damage of all components

Details

Intuitive operation and fast arrester testing (M1+).
lorem ipsum
Hand-held snap-on sensor
lorem ipsum
Interval testing with DRC LC M3+.
lorem ipsum
Database function of DRC LC M3+.
lorem ipsum
lorem ipsum

Further informations


DRC LC M3+

Portable device with LifeCheck sensor for flexible use. Fast and easy testing of LifeCheck-equipped arresters. Visual and acoustic indication. With additional USB connection and database software for PC-aided management of test samples and documentation of the test results. The DRC LC M3+ features a snap-on LifeCheck sensor. The hand-held device allows parameterisation of arresters for condition monitoring.

1 Products

Product No. 910653 DRC LC M3+

GTIN: 4013364113008, Customs tariff No.: 90308930, Gross weight: 1.45 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Portable DRC LC M3+ device with LifeCheck sensor
Portable SPD test unit for BLITZDUCTOR
surge arrester modules with LifeCheck,
RFID reader with LifeCheck sensor
Very quick testing with visual and acoustic
ok indication and additional USB connection for PC-
aided management of the test objects and
documentation of the test results
The handy storage case contains
reader, LifeCheck sensor, USB cable,
software, loading device and test module for
reference
Testing of: BLITZDUCTOR XT / XTU ML
Testing of BXT ML EX: BLITZDUCTOR XT ML EX: for use in non-hazardous atmospheres only!
RFID transmission frequency: 125 kHz
Measured value indication: beep and LCD
Testing period: typically 3 to 10 sec.

Brand: DEHN + SÖHNE
Type: DRC LC M3+
Part No.: 910653
or equivalent.

Certificates

Meta-Data

Technical data

Voltage supply (included in delivery) lithium-ion battery
RFID transmission frequency 125 kHz
Measured value indication beep and LCD
Delivery includes hand-held device, BXT LifeCheck sensor, battery charger, USB cable, test module for reference, software CD, storage case
Dimensions of the storage case 340 x 275 x 83 mm

Product 910653 was added to Notepad.

Product 910653 was added to the cart.


DRC LC M1+

Portable device with LifeCheck sensor for flexible use. Fast and easy testing of LifeCheck-equipped arresters. The result of the LifeCheck test, the operating state of the device and the battery status are indicated via LEDs. The DRC LC M1+ features a snap-on LifeCheck sensor.

1 Products

Product No. 910655 DRC LC M1+

GTIN: 4013364149250, Customs tariff No.: 90308930, Gross weight: 1214.60 g, VPE: 1.00 Stk

Predecessor

Images

Additional information

Portable DRC LC M1+ device with LifeCheck sensor
Portable arrester test unit for
BLITZDUCTOR surge arrester modules
with LifeCheck, designed as RFID
reader with snap-on LifeCheck sensor.
Testing within a matter of seconds
via visual indication.
The handy storage case includes
the reader, LifeCheck sensor,
USB cable, charger with country-specific
adapters and reference test module.
Testing of: BLITZDUCTOR XT / XTU ML
Testing of BXT ML EX: BLITZDUCTOR XT ML EX: for use in non-hazardous atmospheres only!
RFID transmission frequency: 125 kHz
Measured value indication: LED
Testing period: typically 3 to 10 sec.

Brand: DEHN + SÖHNE
Type: DRC LC M1+
Part No.: 910655
or equivalent.

Certificates

Meta-Data

Technical data

Voltage supply (included in delivery) lithium-polymer battery
RFID transmission frequency 125 kHz
Measured value indication LED
Delivery includes hand-held device, BXT LifeCheck sensor, power supply unit with country-specific adapters, USB cable, test module for reference, storage case
Dimensions of the storage case 275 x 230 x 83 mm

Product 910655 was added to Notepad.

Product 910655 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more