Part No. 540103 BRS 16.89 AK1X10 2X6.8 V2A
GTIN 4013364101302, Customs tariff No.: 85359000, Gross weight: 119.71 g, PU: 10.00 pc(s)
PredecessorTechnical data
Material | StSt |
Clamping range pipe Ø | 16-89 mm (3/8-3'') |
Dimensions of strap (l1 x w x d) | 330 x 25 x 0.3 mm |
Connection Rd | 1-2 conductors Rd Ø6-8 mm / 1x Ø10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 540100 BRS 16.168 AK1X10 2X6.8 V2A
GTIN 4013364094109, Customs tariff No.: 85359000, Gross weight: 133.00 g, PU: 10.00 pc(s)
Technical data
Material | StSt |
Clamping range pipe Ø | 16-168 mm (3/8-6'') |
Dimensions of strap (l1 x w x d) | 570 x 25 x 0.3 mm |
Connection Rd | 1-2 conductors Rd Ø6-8 mm / 1x Ø10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 540110 SPK 25 BRS AK1X10 2X6.8 V2A
GTIN 4013364094116, Customs tariff No.: 85359000, Gross weight: 100.00 g, PU: 50.00 pc(s)
Technical data
Material | StSt |
Connection Rd | 1-2 conductors Rd Ø6-8 mm / 1x Ø10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 540901 SPB 25X0.3 L100M V2A
GTIN 4013364076525, Customs tariff No.: 73269098, Gross weight: 6.30 kg, PU: 1.00 pc(s)
Technical data
Material | StSt |
Dimensions of strap (w x d) | 25 x 0.3 mm |
Length | 100 m |
Part No. 540121 AK 8.10 AQ4 50 TE20 25 V4A
GTIN 4013364380660, Customs tariff No.: 85359000, Gross weight: 147.00 g, PU: 25.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
For earth rods Ø | 20-25 mm |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | d M8 x 20 / 25 mm |
Standard | EN 62561-1 |
*) For exact classification, see test certificate. |
Part No. 540122 UKSV 6.10 AQ16 50 V4A
GTIN 4013364379930, Customs tariff No.: 85359000, Gross weight: 66.00 g, PU: 25.00 pc(s)
Technical data
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Clamping range Rd | 6-10 mm |
Connection (solid / stranded) | 16-50 mm2 |
Screw | M10 mm |
Standard | EN 62561-1 |
*) See test certificate for exact classification. |
Part No. 540120 DRK 8.10 AQ4 50 W16.22 V2A
GTIN 4013364379947, Customs tariff No.: 85359000, Gross weight: 147.00 g, PU: 25.00 pc(s)
Technical data
Material | StSt |
Clamping range bead | 16-22 mm |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | d M8 x 20 / 25 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
*) See test certificate for exact classification. |