Equipotential Busbars Industry Design

Equipotential busbars for the protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 (DIN VDE 0100-410/540) and lightning equipotential bonding according to IEC/EN 62305-3.
Also for use in potentially explosive atmospheres (secured against self-loosening of screws).

– With spring washer
– Insulator UP (duroplastic, red) with thread M10
– UV stabilised and halogen-free

Details


Further informations


6 Terminals

2 Products

Product No. 472207 PAS I 6AP M10 CU

GTIN: 4013364090927, Customs tariff No.: 85389099, Gross weight: 964.00 g, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Quantity of terminals: 6
Material: Cu
Dimension : 295 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 6AP M10 CU
Part No.: 472207
or equivalent.

Certificates

Meta-Data

Technical data

Material Cu
Dimension (l x w x d1 ) 295 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472207 was added to Notepad.

Product 472207 was added to the cart.

2 Products

Product No. 472209 PAS I 6AP M10 V2A

GTIN: 4013364090934, Customs tariff No.: 85389099, Gross weight: 1.01 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Quantity of terminals: 6
Material: StSt
Material No.: 1.4301 / 1.4303
Dimension : 295 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 6AP M10 V2A
Part No.: 472209
or equivalent.

Certificates

Meta-Data

Technical data

Material StSt
Dimension (l x w x d1 ) 295 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472209 was added to Notepad.

Product 472209 was added to the cart.


8 Terminals

2 Products

Product No. 472227 PAS I 8AP M10 CU

GTIN: 4013364096424, Customs tariff No.: 85389099, Gross weight: 1.14 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Quantity of terminals: 8
Material: Cu
Dimension : 365 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 8AP M10 CU
Part No.: 472227
or equivalent.

Certificates

Meta-Data

Technical data

Material Cu
Dimension (l x w x d1 ) 365 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472227 was added to Notepad.

Product 472227 was added to the cart.

2 Products

Product No. 472229 PAS I 8AP M10 V2A

GTIN: 4013364096431, Customs tariff No.: 85389099, Gross weight: 1.18 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Quantity of terminals: 8
Material: StSt
Material No.: 1.4301 / 1.4303
Dimension : 365 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 8AP M10 V2A
Part No.: 472229
or equivalent.

Certificates

Meta-Data

Technical data

Material StSt
Dimension (l x w x d1 ) 365 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472229 was added to Notepad.

Product 472229 was added to the cart.


10 Terminals

2 Products

Product No. 472217 PAS I 10AP M10 CU

GTIN: 4013364090941, Customs tariff No.: 85389099, Gross weight: 1.35 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Quantity of terminals: 10
Material: Cu
Dimension : 435 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 10AP M10 CU
Part No.: 472217
or equivalent.

Certificates

Meta-Data

Technical data

Material Cu
Dimension (l x w x d1 ) 435 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472217 was added to Notepad.

Product 472217 was added to the cart.

2 Products

Product No. 472219 PAS I 10AP M10 V2A

GTIN: 4013364090958, Customs tariff No.: 85389099, Gross weight: 1.41 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Quantity of terminals: 10
Material: StSt
Material No.: 1.4301 / 1.4303
Dimension : 435 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 10AP M10 V2A
Part No.: 472219
or equivalent.

Certificates

Meta-Data

Technical data

Material StSt
Dimension (l x w x d1 ) 435 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472219 was added to Notepad.

Product 472219 was added to the cart.


12 Terminals

2 Products

Product No. 472237 PAS I 12AP M10 CU

GTIN: 4013364096448, Customs tariff No.: 85389099, Gross weight: 1.53 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Quantity of terminals: 12
Material: Cu
Dimension : 505 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (50 Hz): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 12AP M10 CU
Part No.: 472237
or equivalent.

Certificates

Meta-Data

Technical data

Material Cu
Dimension (l x w x d1 ) 505 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472237 was added to Notepad.

Product 472237 was added to the cart.

2 Products

Product No. 472239 PAS I 12AP M10 V2A

GTIN: 4013364096455, Customs tariff No.: 85389099, Gross weight: 1.59 kg, VPE: 1.00 Stk

Predecessor

Images

Additional information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Quantity of terminals: 12
Material: StSt
Material No.: 1.4301 / 1.4303
Dimension : 505 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (50 Hz): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN + SÖHNE
Type: PAS I 12AP M10 V2A
Part No.: 472239
or equivalent.

Certificates

Meta-Data

Technical data

Material StSt
Dimension (l x w x d1 ) 505 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (50 Hz) (1 s; ≤ 300 °C ) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1

Product 472239 was added to Notepad.

Product 472239 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more