Your dashboard services.
Register to access all tools.

Self-supporting Air-Termination Rods 10 and 11 m

With hinged six-legged stand for protecting larger roof-mounted structures or for erection on compacted ground without foundation works, adjustable to a roof inclination up to max. 10°
The stackable concrete base (Part No. 102 010) and the base plate (Part No. 102 050) have to be ordered separately.

The tapered tubes are fitted into each other and then screwed together.
The transport length is approx. 5000 mm.

Components:
Air-termination rod composed of tapered aluminium segments
– Tube Ø60 x 5 mm, length approx. 5000 mm
– Tube Ø40 x 5 mm, length approx. 2500 mm or 3000 mm
– Air-termination rod Ø22/16/10 mm, length approx. 2500 mm or 3000 mm
– Six-legged stand for concrete bases with fixing wedge incl. Al braces 20 x 20 x 2 mm
– Double clamp for 2x Rd 8-10 mm

Note: Permissible roof loads have to be considered and checked with the constructor where required.

Free height 10 m

1 Product

Part No. 105910 FS D60 10 10M AL SBS STTZN

GTIN 4013364256941, Customs tariff No. (EU): 85389099, Gross weight: 53.30 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod height 10m
Self-supporting air-termination rod, 10m, with hinged
six-legged stand
for protecting large roof-mounted structures
or for erecting on compacted
ground without foundation work.
Adjustable to slopes of up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 140 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 10000 mm
Radius: 1200 mm
Max. gust wind speed for 12 bases, 17 kg each: 121 km/h
Max. gust wind speed for 18 bases, 17 kg each: 140 km/h
Space required for six-legged stand: 2900 x 2560 mm
Material of six-legged stand: St/tZn
Material of air-termination mast/air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load with 12 bases, 17 kg each: 268 kg
Surface load with 18 bases, 17 kg each: 370 kg

Brand: DEHN
Type: FS D60 10 10M AL SBS STTZN
Part No.: 105910
or equivalent.

Certificates

 

Technical data

Height 10000 mm
Radius 1200 mm
Max. gust wind speed for 12 bases, 17 kg each 121 km/h
Max. gust wind speed for 18 bases, 17 kg each 140 km/h
Space required for six-legged stand 2900 x 2560 mm
Material of six-legged stand St/tZn
Material of air-termination mast/air-termination rod Al
Standard EN 62561-(1+2)
Surface load with 12 bases, 17 kg each 268 kg
Surface load with 18 bases, 17 kg each 370 kg

Product 105910 was added to Notepad.

Product 105910 was added to the cart.


Free height 11 m

1 Product

Part No. 105911 FS D60 10 11M AL SBS STTZN

GTIN 4013364256958, Customs tariff No. (EU): 85389099, Gross weight: 54.40 kg, PU: 1.00 pc(s)


Images

Additional information

Self-supporting air-termination rod height 11m
Self-supporting air-termination rod, 11m, with hinged
six-legged stand
for protecting large roof-mounted structures
or for erecting on compacted
ground without foundation work.
Adjustable to slopes of up to max. 10 degrees.
The air-termination rods are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 135 km/h.
The stackable concrete base (part no. 102 010) and the
plastic base plate (part no. 102 050) have to be ordered separately.
Height: 11000 mm
Radius: 1200 mm
Max. gust wind speed for 12 bases, 17 kg each: 112 km/h
Max. gust wind speed for 18 bases, 17 kg each: 135 km/h
Space required for six-legged stand: 2900 x 2560 mm
Material of six-legged stand: St/tZn
Material of air-termination mast/air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load with 12 bases, 17 kg each: 269 kg
Surface load with 18 bases, 17 kg each: 371 kg

Brand: DEHN
Type: FS D60 10 11M AL SBS STTZN
Part No.: 105911
or equivalent.

Certificates

 

Technical data

Height 11000 mm
Radius 1200 mm
Max. gust wind speed for 12 bases, 17 kg each 112 km/h
Max. gust wind speed for 18 bases, 17 kg each 135 km/h
Space required for six-legged stand 2900 x 2560 mm
Material of six-legged stand St/tZn
Material of air-termination mast/air-termination rod Al
Standard EN 62561-(1+2)
Surface load with 12 bases, 17 kg each 269 kg
Surface load with 18 bases, 17 kg each 371 kg

Product 105911 was added to Notepad.

Product 105911 was added to the cart.


back to top