PPE – Personal Protective Equipment

  • For working on live parts
  • Insulating gloves combine excellent fit and high elasticity with maximum insulation strength
  • Two different models to suit your needs

Details

lorem ipsum

Further informations


Face Shield with Strap

  • Coating on both sides prevents misting up, polished edges
  • The face shield can be locked into the use and non-use position
  • Suitable for all common safety helmets for electricians

1 Products

Product No. 785427 SSC ASH NS

GTIN: 4013364086838, Customs tariff No.: 39122019, Gross weight: 300.00 g, VPE: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Nominal voltage up to (UN ) 1000 V
Thickness 1.5 mm
Size Universal
Material Plastic
Incident energy according to box test (class 1) 135 kJ / m2
Visible Light Transmittance (VLT) > 75 %

Product 785427 was added to Notepad.

Product 785427 was added to the cart.


NH Fuse Handle with Sleeve

For actuating NH fuses of sizes 00, 1, 2 and 3

1 Products

Product No. 785645 NHS AG 00 3 NS

GTIN: 4013364086869, Customs tariff No.: 85363090, Gross weight: 420.00 g, VPE: 1.00 Stk

Predecessor

Images

Certificates

Meta-Data

Technical data

Nominal voltage up to (UN ) 1000 V
Colour Beige ?
Material Coated cotton fabric

Product 785645 was added to Notepad.

Product 785645 was added to the cart.


Insulating Gloves, Category M

For high mechanical stress

4 Products

Product No. 785491 IHS 00 M 9 NS

GTIN: 4013364088306, Customs tariff No.: 40151900, Gross weight: 140.00 g/Pa, VPE: 1.00 Pa

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Beige ?
Thickness 0.5 mm
Size 9
Material Latex

Product 785491 was added to Notepad.

Product 785491 was added to the cart.

4 Products

Product No. 785492 IHS 00 M 10 NS

GTIN: 4013364086883, Customs tariff No.: 40151900, Gross weight: 150.00 g/Pa, VPE: 1.00 Pa

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Beige ?
Thickness 0.5 mm
Size 10
Material Latex

Product 785492 was added to Notepad.

Product 785492 was added to the cart.

4 Products

Product No. 785493 IHS 0 M 9 NS

GTIN: 4013364088894, Customs tariff No.: 40151900, Gross weight: 160.00 g/Pa, VPE: 1.00 Pa

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Colour Beige ?
Thickness 1.0 mm
Size 9
Material Latex

Product 785493 was added to Notepad.

Product 785493 was added to the cart.

4 Products

Product No. 785494 IHS 0 M 10 NS

GTIN: 4013364088320, Customs tariff No.: 40151900, Gross weight: 170.00 g/Pa, VPE: 1.00 Pa

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Colour Beige ?
Thickness 1.0 mm
Size 10
Material Latex

Product 785494 was added to Notepad.

Product 785494 was added to the cart.


Insulating Gloves, Category RC

Resistant to acid, oil, ozone, high mechanical stress and extremely low temperatures.
With inner coating and textured gripping surface.

2 Products

Product No. 785495 IHS 00 RC 9 NS

GTIN: 4013364088900, Customs tariff No.: 40151900, Gross weight: 290.00 g/Pa, VPE: 1.00 Pa

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Orange ?
Thickness 0.9 mm
Size 9
Material Two-tone natural latex

Product 785495 was added to Notepad.

Product 785495 was added to the cart.

2 Products

Product No. 785496 IHS 00 RC 10 NS

GTIN: 4013364088917, Customs tariff No.: 40151900, Gross weight: 290.00 g/Pa, VPE: 1.00 Pa

Predecessor

Images

Additional information

Certificates

Meta-Data

Technical data

Class 00
Nominal voltage up to (UN ) 500 V
Colour Orange ?
Thickness 0.9 mm
Size 10
Material Two-tone natural latex

Product 785496 was added to Notepad.

Product 785496 was added to the cart.


back to top

This website uses cookies to ensure you get the best experience on our website. Learn more