5 results (0,079 seconds)

253300 / GP B10 H60 D300 KS GR / DEHNiso RCH base plate D 300mm with socket D 10mm PE

Base plate to hold the spacer bar (D10 mm) or an air-termination tip (D10 mm) and to protect the roof sheeting under the concrete block.

253300 / GP B10 H60 D300 KS GR / DEHNiso RCH base plate D 300mm with socket D 10mm PE

Base plate to hold the spacer bar (D10 mm) or an air-termination tip (D10 mm) and to protect the roof sheeting under the concrete block.

253300 / GP B10 H60 D300 KS GR / DEHNiso RCH base plate D 300mm with socket D 10mm PE

Base plate to hold the spacer bar (D10 mm) or an air-termination tip (D10 mm) and to protect the roof sheeting under the concrete block.


back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.