2 results (0,029 seconds)

819129 / HVI LI 45 20 L .. GR / HVI light Conductor D 20mm grey cut to length: (6000 mm conductor included)

Cut-to-length HVI light Conductor (high-voltage-resistant, insulated down conductor), for keeping the separation distance to electrically conductive parts according to IEC/EN 62305-3, to avoid dangerous flashover between parts of the external lightning protection system and internal conductive parts (electrical installations, piping, etc.). In order to avoid creeping discharge, the HVI Conductor has a special outer sheath which makes it possible to discharge high lightning impulse voltages to a reference potential. The HVI light Conductor can also be installed without making a connection to the equipotential bonding system of a building at the end of the adjustment range. Type for on-site assembly (cut to length according to order 6 m - 70 m - grey). Equivalent separation distance s ≤ 45 cm (in air), s ≤ 90 cm (solid material).

819129 / HVI LI 45 20 L .. GR / HVI light Conductor D 20mm grey cut to length: (6000 mm conductor included)

HVI light Conductor cut to length (high-voltage-resistant insulated down conductor, for keeping the separation distance to electrically conductive parts according to IEC 62305-3, to prevent dangerous flashover from external lightning protection components to internal conductive parts (electrical installation, pipes, etc.). Creeping discharge is avoided by the outer special sheath of the HVI Conductor, and high lightning impulse voltages can be discharged to a reference potential. The HVI light Conductor suits for installations where at the end of an adjustment range an equipotential bonding connection with the structural equipotential bonding system is not realised. Design for on site assembly (cut to length according to order 6m - 70m - grey). Equivalent separation distance s ≤ 45 cm (in air), s ≤ 90 cm (solid material).
back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.