2 results (0,031 seconds)

909396 / DSH ZP B2 SG TT 255 / Type 1+2+3 combined arrester DEHNshield ZP Basic 2 SG for TT and TN-S systems

Tested type 1 + type 2 + type 3 combined arrester according to IEC 61643-11 for TT and TN-S systems (3+1 configuration) including overcurrent-protected 230 V power supply (N and L) including spare fuse for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100; can be installed completely without tools thanks to click + power connection method for 40 mm busbar systems and push-in earthing terminal; for use in the main power supply system according to IEC 60634-4-44 clause 443 in buildings without a lightning protection system (also in case of overhead line supply, ). A suitable cover clip according to DIN VDE 0603-1 for every standard meter panel and 2 x socket and 2 x plug (without connecting cables) for wiring the intelligent measuring system according to VDE-AR 4100 are included in delivery.

909331 / DSH ZP B2 TT 255 / Type1+2+3 combined arrester DEHNshield ZP Basic 2 for TT and TN-S systems

Tested type 1 + type 2 + type 3 combined arrester according to IEC 61643-11 for TT and TN-S systems (3+1 configuration); can be installed completely without tools thanks to click + power connection method for 40 mm busbar systems and push-in earthing terminal; for use in the main power supply system according to IEC 60634-4-44 clause 443 of buildings (also with overhead line supply, without external lightning protection system). A suitable cover clip according to DIN VDE 0603-1 for every standard meter panel is included in delivery.
back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.