2 results (0,059 seconds)

922210 / DBX TC 180 / Combined arrester DEHNbox DBX

Compact combined arrester in a surface-mounted plastic enclosure for protecting information technology interfaces, particularly telecommunication connections and devices such as analogue telephones, ISDN and xDSL (VDSL2-tested). Fast connection of one pair without tools and integrated strain relief for the connecting line. Cut-off frequency up to 250 MHz ensures maximum transmission performance in case of high-frequency signal parts.

922220 / DBX TC B 180 / Lightning current arrester DEHNbox DBX TC B 180

Compact lightning current arrester in a surface-mounted plastic enclosure for protecting information technology interfaces, particularly telecommunication connections up to VVDSL and G.fast (up to 1 GBit/s). Possibile to connect individual arresters together in a row. Input-side connection of one pair without tools and integrated strain relief for the connecting line. Either a pair or a patch cable with RJ45 plug can be connected at the output.
back to top

Cookie Settings

We use cookies so that we can offer you the best possible website experience. This includes cookies which are necessary for the operation of the website and to manage our corporate commercial objectives, as well as other cookies which are used solely for anonymous statistical purposes, for more comfortable website settings, or for the display of personalised content. You are free to decide which categories you would like to permit. Please note that depending on the settings you choose, the full functionality of the website may no longer be available. Further information can be found in our Privacy Policy.
If you have given your consent for us to set cookies, you can revoke it at any time by clicking on the “Change Cookie Setting” link in the footer of the page.

  • Show details Hide details
    Necessary

    These cookies are necessary to run the core functionalities of this website, e.g. security related functions. With these cookies we can also detect if you want to stay logged into your profile to provide you with fast access to our services after revisiting our website.

    Statistics & Marketing

    In order to continuously improve our website, we anonymously track data for statistical and analytical purposes. With these cookies we can , for example, track the number of visits or the impact of specific pages of our web presence and therefore optimize our content.