Your dashboard services.
Register to access all tools.

2 results (0,536 seconds)

909530 / DSH ZP 2 TNC 255 / Type1+2+3 combined arrester DEHNshield ZP 2 for TNC systems

Tested type 1 + type 2 + type 3 combined arrester according to IEC 61643-11 for TN-C systems (3+0 configuration); can be installed completely without tools thanks to click + power connection method for 40 mm busbar systems and push-in earthing terminal; for use in the main power supply system according to IEC 60634-4-44 clause 443 of buildings with an external lightning protection system (class of LPS III/IV). A suitable cover clip according to DIN VDE 0603-1 for every standard meter panel is included in delivery.

909630 / DSH ZP 2 SG TNC 255 / Type1+2+3 combined arrester DEHNshield ZP 2 SG for TNC systems

Tested type 1 + type 2 + type 3 combined arrester according to IEC 61643-11 for TN-C systems (3+0 configuration) including overcurrent-protected 230 V power supply (N and L) including spare fuse for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100; can be installed completely without tools thanks to click + power connection method for 40 mm busbar systems and push-in earthing terminal; for use in the main power supply system according to IEC 60634-4-44 clause 443 of buildings with an external lightning protection system (class of LPS III/IV). A suitable cover clip according to DIN VDE 0603-1 for every standard meter panel and 2 x socket and 2 x plug (without connecting cables) for wiring the intelligent measuring system according to VDE-AR 4100 are included in delivery.
back to top