Voltage detector
Voltage detectors of unitary and separate design for AC and DC systems, for all-pole verification of a dead condition at the working location.
DEHNproX HVD Voltage Detector
- DEHNproX HVD smart voltage detector
- Single-pole as per DIN VDE 0682-411 (EN/IEC 61243-1)
- Self-testing element of all live parts, including test prod that can be checked
- 360°, all-round, visual display and acoustic signal
- Including frequency detection and prepared for the DEHNwork app
- Temperature range: -40°C to +70°C
- Also suitable for use in wet weather conditions
- Easy transport due to detachable insulating stick (M12) with end fitting for extending the handle
Product detailsPHE4 Voltage Detector Medium Voltage
Safety all along the line -
New capacitive voltage detector according to IEC 61243-1 for verifying on all poles that medium-voltage installations up to 36 kV are dead including self-test of all live parts right up to the test prod.Product detailsPHE4 Voltage Detector High Voltage
Safety all along the line -
New capacitive voltage detector according to IEC 61243-1 for verifying on all poles that high-voltage installations up to 420 kV are dead.Product detailsPHE4 Voltage Detector (British Influenced Voltage Level)
Safety all along the line -
New capacitive voltage detector according to IEC 61243-1 for verifying on all poles that medium-voltage installations of 3.3 kV, 6.6 kV, 11 kV, 22 kV up to 33 kV are dead including self-test of all live parts right up to the test prod.Product detailsPHE III Voltage Detector
Capacitive voltage detector as a complete device in accordance with EN/IEC 61243-1 (DIN VDE 0682-411) for verifying safe isolation from supply voltage on all poles at the work location in accordance with EN 50110 (DIN VDE 0105-100).- For use in wet weather conditions
- For indoor and outdoor use
- With self-testing element
- Visual and acoustic indicator
- Easy transport due to detachable insulating stick (M12) and test prod
- Insulating stick sealed with plug-in coupling for extending the handle
- Easy battery replacement without additional tools
Product detailsPHE III ZK Indicator with Test Prod
Capacitive voltage detector as a separate device in accordance with EN/IEC 61243-1 (DIN VDE 0682-411) for verifying safe isolation from supply voltage on all poles at the work location in accordance with EN 50110 (DIN VDE 0105-100).
With universal gear coupling in accordance with EN/IEC 60832 (DIN VDE 0682-211) that allows the voltage detector to be mounted on an insulating stick.- For use in wet weather conditions
- For indoor and outdoor use
- With self-testing element
- Standby function
- Universal gear coupling
- Visual and acoustic indication
- Easy battery replacement without additional tools
- Detachable test prods
Product detailsPHE III Voltage Detector Kit
Capacitive voltage detector as a complete device in accordance with EN/IEC 61243-1 (DIN VDE 0682-411) for verifying safe isolation from supply voltage on all poles at the work location in accordance with EN 50110 (DIN VDE 0105-100).- For use in wet weather conditions
- For indoor and outdoor use
- With self-testing element
- Visual and acoustic indicator
- Easy battery replacement without additional tools
- Transport case included
Product detailsPHE Voltage Detector
Capacitive voltage detector as a complete device in accordance with EN/IEC 61243-1 (DIN VDE 0682-411) for verifying safe isolation from supply voltage on all poles at the work location in accordance with EN 50110 (DIN VDE 0105-100).- For use in wet weather conditions
- For indoor and outdoor use
- With self-testing element
- Visual indicator
- Easy battery replacement
- Easy transport due to detachable insulating stick
Product detailsPHE Voltage Detector Kit
Capacitive voltage detector in accordance with DIN VDE 0681-6 for verifying safe isolation form supply voltage by making contact with the overhead line of electric railways in accordance with EN 51110 (DIN VDE 0105-100).- For use in wet weather conditions
- For overhead contact lines of electric railways
- With self-testing element
- Visual indication
- Easy transport due to detachable insulating sticks
- Consisting of six elements for transport in motor vehicles
- Storage bag included in delivery
Product detailsPHG II Voltage Detector
Capacitive voltage detector as a complete device in accordance with EN/IEC 61243-1 (DIN VDE 0682-411) for verifying safe isolation from supply voltage on all poles at the work location in accordance with EN 50110 (DIN VDE 0105-100).- For indoor use
- Three LEDs allow for better visibility of the indication
- Without batteries
Product detailsASP Non-Contact Voltage Detector Kit
Distance voltage detector for verifying that the installation is dead on all poles by making contact with the earthed part of the insulator in the station in accordance with EN 50110 (DIN VDE 0105-100).- For use in wet weather conditions
- For overhead lines and outdoor switching stations
- With self-testing elementt
- Visual and acoustic indicator
- Insulating stick with plug-in coupling as end fitting for extending the handle
- Easy battery replacement without additional tool
- In a suitable storage bag
Product detailsHSA 194 High-Voltage Indicator
Non-contact voltage detector for verifying safe isolation from supply voltage by making contact with the earthed part of the insulator in the installation in accordance with EN 50110 (DIN VDE 0105-100).- For use in wet weather conditions
- For verifying safe isolation from supply voltage of centre-earthed monophase traction current lines without making contact
- With self-testing element
- Visual and acoustic indicator
- Storage bag included in delivery
Product detailsHSA 205 High-Voltage Indicator
Non-contact high-voltage indicator for verifying safe isolation from supply voltage on all poles by maintaining the minimum distance from the live part according to the nominal voltage at the work location in accordance with EN 50110 (DIN VDE 0105-100).- For use in wet weather conditions
- For overhead lines and outdoor switching stations
- Wide nominal range
- With self-testing element
- Visual and acoustic indication
- Transport case included in delivery
Product detailsPHE/G d.c. Voltage Detector
Resistive DC voltage detector (two-pole) as a complete device based on DIN VDE 0682-411 (EN/IEC 61243-1) for verifying safe isolation from supply voltage at the work location in accordance with DIN VDE 0105-100 (EN 50110).- For nominal voltages up to 7.5 kV DC or 24 kV DC
- Suitable for use in wet weather conditions
- For indoor and outdoor use
- With self-testing element
- Visual indicator
- Earth clamp with adjustable handle and magnet
- Insulating stick with plug-in coupling as end fitting for extending the handle
- Easy transport due to detachable insulating stick
Product detailsTwo-pole SPN voltage detector for power supply
Two-pole voltage detector for low-voltage systems in accordance with DIN VDE 0682-401 for verifying safe isolation from supply voltage on all poles by making contact at the work location in accordance with DIN VDE 0105-100 (EN 50110)Product detailsTwo-pole SPN voltage detector for the electrical trade and industry
Two-pole voltage detector for nominal voltages up to 1000 V AC (1200 V DC) as per EN 61243-3 (VDE 0682-401). Ideal for voltage testing on photovoltaic and wind power plants; on hybrid vehicles; on high system voltages in industry; in service and in tradesProduct details