Nominal Voltages up to 30 kV / 50 Hz, M12 Thread
| Nominal voltage (UN) | 3 kV |
| Total length (lG) | 1030 mm |
| Insertion depth (lO) | 230 mm |
Nominal Voltages up to 30 kV / 50 Hz, M12 Thread
| Nominal voltage (UN) | 6 kV |
| Total length (lG) | 1030 mm |
| Insertion depth (lO) | 230 mm |
Nominal Voltages up to 30 kV / 50 Hz, M12 Thread
| Nominal voltage (UN) | 10 kV |
| Total length (lG) | 1030 mm |
| Insertion depth (lO) | 230 mm |
Nominal Voltages up to 30 kV / 50 Hz, M12 Thread
| Nominal voltage (UN) | 20 kV |
| Total length (lG) | 1200 mm |
| Insertion depth (lO) | 400 mm |
Nominal Voltages up to 30 kV / 50 Hz, M12 Thread
| Nominal voltage (UN) | 30 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 36 kV / 50 Hz, M12 Thread
Part No. 783013
PHE4 1 3 S
| Nominal voltage (UN) | 1 ... 3 kV |
| Total length (lG) | 1410 mm |
| Insertion depth (lO) | 610 mm |
Nominal Voltages up to 36 kV / 50 Hz, M12 Thread
Part No. 783231
PHE4 3 10 S
| Nominal voltage (UN) | 3 ... 10 kV |
| Total length (lG) | 1410 mm |
| Insertion depth (lO) | 610 mm |
Nominal Voltages up to 36 kV / 50 Hz, M12 Thread
Part No. 783235
PHE4 6 20 S
| Nominal voltage (UN) | 6 ... 20 kV |
| Total length (lG) | 1600 mm |
| Insertion depth (lO) | 800 mm |
Nominal Voltages up to 36 kV / 50 Hz, M12 Thread
Part No. 783240
PHE4 10 20 S
| Nominal voltage (UN) | 10 ... 20 kV |
| Total length (lG) | 1410 mm |
| Insertion depth (lO) | 610 mm |
Nominal Voltages up to 36 kV / 50 Hz, M12 Thread
Part No. 783250
PHE4 10 30 S
| Nominal voltage (UN) | 10 ... 30 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 36 kV / 50 Hz, M12 Thread
Part No. 783245
PHE4 20 36 S
| Nominal voltage (UN) | 20 ... 36 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 36 kV / 50 Hz, switchable, M12 Thread
Part No. 783520
PHE4 U 2 20 S
| Nominal voltage (UN) | 2 ... 6 / 6 ... 20 kV |
| Total length (lG) | 1600 mm |
| Insertion depth (lO) | 800 mm |
Nominal Voltages up to 36 kV / 50 Hz, switchable, M12 Thread
Part No. 783530
PHE4 U 3 30 S
| Nominal voltage (UN) | 3 ... 10 / 10 ... 30 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 36 kV / 50 Hz, switchable, M12 Thread
Part No. 783536
PHE4 U 6 36 S
| Nominal voltage (UN) | 6 ... 15 / 15 ... 36 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 30 kV / 50 Hz, Gear Coupling
Part No. 783103
PHE4 3 S ZK
| Nominal voltage (UN) | 3 kV |
| Total length (lG) | 1070 mm |
| Insertion depth (lO) | 230 mm |
Nominal Voltages up to 30 kV / 50 Hz, Gear Coupling
Part No. 783106
PHE4 6 S ZK
| Nominal voltage (UN) | 6 kV |
| Total length (lG) | 1070 mm |
| Insertion depth (lO) | 230 mm |
Nominal Voltages up to 30 kV / 50 Hz, Gear Coupling
Part No. 783110
PHE4 10 S ZK
| Nominal voltage (UN) | 10 kV |
| Total length (lG) | 1070 mm |
| Insertion depth (lO) | 230 mm |
Nominal Voltages up to 30 kV / 50 Hz, Gear Coupling
Part No. 783120
PHE4 20 S ZK
| Nominal voltage (UN) | 20 kV |
| Total length (lG) | 1240 mm |
| Insertion depth (lO) | 400 mm |
Nominal Voltages up to 30 kV / 50 Hz, Gear Coupling
Part No. 783130
PHE4 30 S ZK
| Nominal voltage (UN) | 30 kV |
| Total length (lG) | 1760 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to bis 30 kV / 50 Hz, Gear Coupling
Part No. 783141
PHE4 3 10 S ZK
| Nominal voltage (UN) | 3 ... 10 kV |
| Total length (lG) | 1450 mm |
| Insertion depth (lO) | 610 mm |
Nominal Voltages up to bis 30 kV / 50 Hz, Gear Coupling
Part No. 783151
PHE4 6 20 S ZK
| Nominal voltage (UN) | 6 ... 20 kV |
| Total length (lG) | 1640 mm |
| Insertion depth (lO) | 800 mm |
Nominal Voltages up to bis 30 kV / 50 Hz, Gear Coupling
Part No. 783161
PHE4 10 30 S ZK
| Nominal voltage (UN) | 10 ... 30 kV |
| Total length (lG) | 1760 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 36 kV / 60 Hz, M12 Thread
Part No. 783332
PHE4 3 10 S 60
| Nominal voltage (UN) | 3 ... 10 kV |
| Total length (lG) | 1410 mm |
| Insertion depth (lO) | 610 mm |
Nominal Voltages up to 36 kV / 60 Hz, M12 Thread
Part No. 783335
PHE4 6 20 S 60
| Nominal voltage (UN) | 6 ... 20 kV |
| Total length (lG) | 1600 mm |
| Insertion depth (lO) | 800 mm |
Nominal Voltages up to 36 kV / 60 Hz, M12 Thread
Part No. 783345
PHE4 10 30 S 60
| Nominal voltage (UN) | 10 ... 30 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 36 kV / 60 Hz, M12 Thread
Part No. 783342
PHE4 20 36 S 60
| Nominal voltage (UN) | 20 ... 36 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltages up to 36 kV / 60 Hz, M12 Thread
Part No. 783395
PHE4 U 3 36 S 60
| Nominal voltage (UN) | 3 ... 10 / 12 ... 36 kV |
| Total length (lG) | 1720 mm |
| Insertion depth (lO) | 920 mm |
Nominal Voltage up to 20 kV / 50 Hz or 16.7 Hz, switchable
Part No. 783430
PHE4 U 6 20 S 16.7 50
| Nominal voltage (UN) | 6 ... 20 kV |
| Total length (lG) | 1600 mm |
| Insertion depth (lO) | 800 mm |
Nominal Voltage up to 20 kV / 16.7 Hz, M12 Thread
Part No. 783420
PHE4 6 20 S 16.7
| Nominal voltage (UN) | 6 ... 20 kV |
| Total length (lG) | 1600 mm |
| Insertion depth (lO) | 800 mm |