Round conductor holder
Conductor holder for universal use for the routing of round conductors.
Conductor Holders DEHNgrip
Screwless StSt holder system with loose conductor routing.Product detailsConductor Holders DEHNsnap
Plastic holder system with loose conductor routing.Product detailsConductor Holders DEHNfix
Two-in-one system (fixes the holder and the conductor) with conductor holder DEHNquick, fixed conductor routing, UV-stabilised.Product detailsConductor Holders DEHNhold
Conductor holder with a slotted saddle clamp for fixing round conductors, fixed conductor routing.
For use with different materials, e.g. Al, StSt, St/tZn and Cu.Product detailsConductor Holder with Saddle Clamp – Flat Design
Two-screw clamp with two M6 screws, for round and flat conductors.
With plastic cover disc (grey).Product detailsConductor Holders with Saddle Clamp and Flange
Complete unit with flange for installing conductors, fixed conductor routing.Product detailsCover Discs and Plastic Bases
Intermediate element for screw-on / snap-on conductor and rod holders.Product detailsConductor Holders for External Thermal Insulation Composite Systems
Two-screw clamp with M6 screws, fixed conductor routing.Product detailsConductor Holder with Claw
Conductor holder for wall mounting with M6 clamping screw.
Fixed conductor routing.Product detailsFlush-mounted Conductor Holders/Saddle Clamps
Suitable for flush mounting.Product detailsConductor Holders for Downpipes
For installing down conductors on downpipes with fixed conductor routing.
All types are also suitable for plastic downpipes.Product detailsDownpipe Clamps
Pipe clamps for connecting downpipes to the lightning equipotential bonding according to IEC/EN 62305-3.
Connection possibilities for Rd, e.g. with KS connector (Part No. 301 000) or with clamping piece (Part No. 390 150) (depending on material).Product detailsClamping Piece Variants
For example as a connection with end piece for constructions or downpipe clamps.
Clamping piece with square hole 11 mm and truss head screw.Product detailsKS Connectors
Clamping screw connector (KlemmSchrauben-Verbinder) for lightning current carrying connection of round conductors, e.g. to flat profiles, downpipe clamps or other parts of the lightning protection system.Product detailsPlastic Conductor Holders for Downpipes
For insulated fixing of earth entries to metal downpipes.
Holder with clamping part for fixing the tensioning strap (dimensions 14 x 0.3 mm).Product details