Conductor Holders DEHNsnap
Plastic holder system with loose conductor routing.
Easy installation:
– Insert the conductor laterally
– Press-fit the cap (self-locking)
Advantages:
– Conductor is held in a massive recess in the base body, thus no strain on the latch
– Double cap catch (open with tool)
– Straight and loose conductor routing
– Robust and weather-resistant design
– UV-stabilised, halogen-free
Easy installation:
– Insert the conductor laterally
– Press-fit the cap (self-locking)
Advantages:
– Conductor is held in a massive recess in the base body, thus no strain on the latch
– Double cap catch (open with tool)
– Straight and loose conductor routing
– Robust and weather-resistant design
– UV-stabilised, halogen-free
Height 16 mm with female thread
Part No. 204001
LH DS 8 H16 IGM6 GR
item
Height 16 mm with female thread
Part No. 204007
LH DS 8 H16 IGM6 BR
item
Height 16 mm with female thread
Part No. 204002
LH DS 8 H16 IGM8 GR
item
Height 16 mm with female thread
Part No. 204017
LH DS 8 H16 IGM8 BR
item
Height 36 mm with female thread
Part No. 204003
LH DS 8 H36 IGM6 GR
item
Height 36 mm with female thread
Part No. 204027
LH DS 8 H36 IGM6 BR
item
Height 36 mm with female thread
Part No. 204004
LH DS 8 H36 IGM8 GR
item
Height 36 mm with female thread
Part No. 204037
LH DS 8 H36 IGM8 BR
item
Height 16 mm with screw
Part No. 204006
LH DS 8 H16 HS5X50 GR
item
Height 16 mm, pre-assembled with screw, cover plate and dowel
Part No. 204120
LH DS 8 H16 HS5X50 KD8 GR
item