Stripping tool for HVI, HVI light, HVI light plus Conductors
Tool for stripping the semi-conductive sheath and the PE insulation of the HVI light Conductor, HVI Conductor (outer diameter 20 mm).
Operation
Position the stripping insert at the cut-off end of the conductor.
Turn clockwise applying light pressure, the cutting operation/stripping occurs through the tool.
The interchangeable stripping insert can be attached without tools via the bayonet coupling.
- The tool consists of a handle and various interchangeable stripping inserts
- The stripping length of the HVI light Conductor, HVI light plus Conductor, HVI Conductor is adjustable in steps of 0.2 mm (lock points) using the knob in the handle. The dial on the handle shows the length that is set.
Operation
Position the stripping insert at the cut-off end of the conductor.
Turn clockwise applying light pressure, the cutting operation/stripping occurs through the tool.
The interchangeable stripping insert can be attached without tools via the bayonet coupling.
Fräskopf
Cutting head for the HVI Conductor.
Part No. 597126
ISO HEAD 23
item
HVI head 20
Version for the HVI light conductor, HVI light plus Conductor and HVI Conductor (stripping insert).
Part No. 597120
HVI HEAD 20
item
Stripping tool
HVI strip 20 tool for stripping the semi-conducting sheath and the PE insulation of the HVI Conductor, HVI light plus Conductor and HVI light Conductor with an outer diameter of 20 mm. The stripping length is adjustable in steps of 0.2 mm (lock points) using the knob in the handle. Version complete with handle and stripping insert.
Part No. 597220
HVI STRIP 20
item