Supporting tube with HVI light plus Conductor
High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to DIN EN 62305-3 (VDE 0185-305-3). For use up to an equivalent separation distance of s ≤ 60 cm (in air) or s ≤ 120 cm (solid building material).
Discreet supporting tube with pre-assembled, internal HVI light plus Conductor with low wind exposed surface.
Wide choice of lengths, from 6 m to 70 m.
The conductor cannot be returned as it is made to order.
Discreet supporting tube with pre-assembled, internal HVI light plus Conductor with low wind exposed surface.
Wide choice of lengths, from 6 m to 70 m.
The conductor cannot be returned as it is made to order.
HVI light plus Conductor inside the supporting tube with air-termination tip
With internal sealing end and air-termination tip, StSt, Ø10 mm, length 500 mm. Please specify conductor length when ordering (0.5 m steps).
Part No. 819672
HVI LI PL L6M SR1600 FSP500 GFK AL V2A
item
HVI light plus Conductor inside the supporting tube with air-termination tip
With internal sealing end and air-termination tip, StSt, Ø10 mm, length 1,000 mm. Please specify conductor length when ordering (0.5 m steps).
Part No. 819673
HVI LI PL L6M SR1600 FSP1000 GFK AL V2A
item
HVI light plus Conductor inside the supporting tube with air-termination tip
With internal sealing end and air-termination tip, StSt, Ø10 mm, length 500 mm. Please specify conductor length when ordering (0.5 m steps).
Part No. 819674
HVI LI PL L6M SR2400 FSP500 GFK AL V2A
item
HVI light plus Conductor inside the supporting tube with air-termination tip
With internal sealing end and air-termination tip, StSt, Ø10 mm, length 1,000 mm. Please specify conductor length when ordering (0.5 m steps).
Part No. 819675
HVI LI PL L6M SR2400 FSP1000 GFK AL V2A
item