Stripping Tool for HVI power Conductors
Tool for stripping the semi-conductive sheath and the PE insulation of the HVI power Conductor (outer diameter 27 mm)
Handling
Position the cutting head at the end of the conductor and turn clockwise with light pressure to cut / strip it.
The cutting head can be exchanged without tools via the bayonet coupling.
- Tool consists of a of handle and various exchangeable cutting heads
- Stripping length of the HVI power Conductor is adjustable in steps of 0.2 mm (lock points) using the knob. The dial on the handle shows the length set.
Handling
Position the cutting head at the end of the conductor and turn clockwise with light pressure to cut / strip it.
The cutting head can be exchanged without tools via the bayonet coupling.
HVI head holder
Adapter with bayonet coupling for attaching the HVI head cutting head (pre-set stripping length 35 mm).
Adapter can be used in a standard three-jaw chuck (Ø10 mm), e.g. with cordless screwdrivers.
Adapter can be used in a standard three-jaw chuck (Ø10 mm), e.g. with cordless screwdrivers.
Part No. 597139
HVI HH
item
HVI strip 30
HVI strip + head 30 stripping insert with handle for stripping the HVI power or HVI ultra. Simple exposure of the inner conductor.
Part No. 597330
HVI STRIP 30
item
HVI head 30
HVI head 30 stripping insert (without handle or cordless screwdriver adapter) for stripping the HVI power or HVI ultra. Simple exposure of the inner conductor.
Part No. 597030
HVI HEAD 30
item
HVI strip 27
Part No. 597227
HVI STRIP 27
item
HVI head 27
For HVI power Conductors.
Part No. 597127
HVI HEAD 27
item
Cutting head
Cutting head for HVI power Conductor.
Part No. 597128
ISO HEAD 27
item
Spare blades for HVI head 27
1 pack = 4 pieces
Part No. 597102
EK HVI HEAD 27
Lateral replacement blades for HVI head 27
Lateral replacement blades for HVI head 27.
Part No. 597103
EK SEIT HVI HEAD 27
item