What would a moment of surge cost you?

Surges caused by a lightning strike or a technical defect can quickly cause extensive damage. People and machines are at risk, and entire systems can break down. At the crucial moment, you need technical solutions that provide reliable protection.

Get advice from our experts.

Our world is becoming increasingly electric.

We need secure power wherever we are. In our new, cutting-edge manufacturing plant and logistics centre in southern Germany, we produce lightning and surge protection for comprehensive protection solutions for the megatrends of our time - from e-mobility and renewables to the protection of critical infrastructure.

Protect your assets now

DEHN delivers

  • 23,500 m² logistics centre
  • Cutting-edge manufacturing plant in operation since 2023
  • Up to 1,500 storage and retrieval operations per hour
  • Fastest delivery times thanks to intelligent networking of machines and automated processes

Take a look at the new plant

DEHN grows

  • Around 2,400 employees worldwide
  • Including more than 120 in research, development and quality assurance
  • Expanding portfolio with over 4,000 devices and components
  • Wide range of products to create a customised solution for your project

To our products

DEHN protects

  • More than 1,100 patents make DEHN a leading innovator in the field of lightning and surge protection
  • External lightning protection and earthing systems
  • Efficient surge protection for buildings and systems
  • Support with planning your protection concept

Plan your protection solution

Product highlights

With DEHN products, your system is protected when it matters most. You will find comprehensive protection concepts and solutions here. Safe, efficient and standard-compliant. Our experts will be happy to help you select the right products or you can use our configurators.

Consult our experts now
 - 929161

929161

DEHNpatch class EA

Universal, space-saving combined arrester with status indication for simple maintenance. Protection of applications in structured cabling according to class EA to 500 MHz.

Add Details
 - 922220

922220

DEHNbox TC B 180

Compact lightning current arrester in a surface-mounted plastic enclosure for protecting information technology interfaces, particularly telecommunication connections up to VVDSL and G.fast (up to 1 GBit/s).

Add Details
 - 909230

909230

DEHNprotector 230 Protector

DPRO 230-Protector surge arrester (type 3 according to EN 61643-11) with monitoring device and disconnector. Enhanced safety du to Y protective circuit.

Add Details
 - 961205

961205

DEHNvenCI 1 255 FM

Single-pole DEHNvenCI combined lightning current and surge arrester (type 1 + type 2 according to EN 61643-11) with integrated backup fuse. Maximum availability due to RADAX FLOW follow current limitation.

Add Details
 - 961405

961405

DEHNventil ACI M TNS 264 FM

Four-pole, spark-gap-based, Type 1 + Type 2 + Type 3 DEHNventil ACI M TNS combined arrester as per EN 61643-11 with integrated ACI switch/spark gap. Maximum system availability due to RADAX Flow follow current limitation.

Add Details
 - 952440

952440

DEHNguard M TNS ACI 275 FM

Multipole DEHNguard M ACI surge arrester type 2 according to EN 61643-11 with integrated ACI switch / spark-gap combination consisting of a base part and plug-in protection modules.

Add Details
 - 927244

927244

BLITZDUCTORconnect ML2 BD 24

Space-saving, modular combined arrester with a width of 6 mm and push-in connection technology with status indication for protecting one pair of unearthed balanced interfaces.

Add Details
 - 819674

819674

HVI light plus Leitung im Stützrohr mit Fangspitze SET

Bestandteile SET: Stützrohr (GFk/AI) D=40 mm, l=2.400 mm, HVI light plus vorkonfektioniert für Rohrinnenverlegung.

Add Details
 - 956405

956405

DEHNventil M2 TNS FM

Multipole, spark-gap-based, modular DEHNventil combined arrester type 1 + type 2 + type 3 according to EN 61643-11, consisting of a base part and a plug-in protection module.

Add Details
 - 900901

900901

DEHNcube EMOB 2 16

Junction box DCU EMOB 2 16, type 2 + type 3, in degree of protection IP 65, as per DIN EN IEC 61643-11 and 61439-2, for universal installation upstream of the wallbox.

Add Details
 - 972147

972147

DEHNguard ME DC Y 1000 FM

Trójbiegunowy, modułowy, gotowy do podłączenia kombinowany ogranicznik przepięć typu 1+2 DEHNguard ME DC Y 1000 FM do zastosowań stałoprądowych.

Add Details
 - 900075

900075

DEHNcombo YPV 1200 FM

Multipole type 1 and type 2 combined lightning current and surge arrester for DEHNcombo YPV photovoltaic generator circuits of type 1 and type 2, according to EN 61643-31 with three-step DC switching device. Combined disconnection and short-circuiting device.

Add Details
 - 900070

900070

DEHNcombo YPV 1200

Wielobiegunowy kombinowany ogranicznik przepięć typu 1 + typu 2 do obwodu generatora PV, DEHNcombo YPV, typ 1 + typ 2 zgodnie z EN 61643-31 z 3-stopniowym wyłącznikiem DC.

Add Details
 - 900075

900075

DEHNcombo YPV 1200 FM

Wielobiegunowy kombinowany ogranicznik przepięć typu 1 + typu 2 do obwodu generatora PV, DEHNcombo YPV, typ 1 + typ 2 zgodnie z EN 61643-31 z 3-stopniowym wyłącznikiem DC.

Add Details

We are here for you

We will be happy to answer your questions about lightning and surge protection, help you draw up a protection concept and select the right products with you. Get in touch with our experts now. We will take care of your request.

Contact our customer service

CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.
I consent to the processing of my personal data in accordance with the data privacy statement. Take me to the data privacy statement. *
Information obligations: Please find all information on the processing of your personal data here.

* Mandatory field