Selection guides and configurators
Find the right product quickly and easily using the following filters and downloads.
Power Supply Systems - Red/Line

Filter DEHNshield ZP
Combined arrester Type 1 + Type 2 + Type 3 with RAC spark gap technology that is gentle on terminal equipment for installation without tools. Perfect for meeting the requirements of VDE-AR-N 4100 and VDE 0100-443/534.

DEHNventil modular
Prewired combined arrester Type 1 + Type 2 + Type 3 with RAC spark gap technology that is gentle on terminal equipment.

DEHNshield
Prewired Type 1 and Type 2 spark-gap-based, application-optimised combined arrester for the protection of compact low-voltage consumer installations.

DEHNguard modular
Prewired, modular surge arresters for low-voltage installations in North America, as per ANSI/UL 1449 und CSA‑C22.2.

DEHNcombo
Prewired Type 1 + Type 2 combined arrester for use in photovoltaic generator circuits in PV systems as per IEC 60364-7-712 / DIN VDE 0100-712.
IT-Systems - Yellow/Line

DEHNselectIT - Configurator by interfaces
DEHNselect IT conducts you directly from the interface to the right protection solution – quickly, systematically and standard-compliant.

BLITZDUCTORconnect – Modular
Universal lightning current and surge arrester for protecting measuring and control circuits, and bus and telecommunication systems.

BLITZDUCTORconnect – Compact
Lightning current and surge arrester for universal use in the protection of data bus interfaces and measuring and control circuits.

BLITZDUCTOR XT arrester modules
Protects critical signal lines directly in the conductor – modular, interchangeable and designed to withstand real-world lightning and surge conditions.