Your ticket code for InnoTrans 2026
From September 22 to 25, 2026, representatives from the rail sector will meet at InnoTrans 2026 in Berlin – and you’re invited.
We are happy to provide you with a personal ticket code, which you can use with the event organizer to receive an admission ticket for one day of the exhibition.
How it works:
- First fill out the ticket form
- Receive your ticket code by email
- Redeem the ticket code using the following link: InnoTrans 2026 ticket shop
Get your ticket code here:
Important notes:
- The ticket code is valid for one day of InnoTrans 2026 and can be redeemed until and including September 25, 2026.
- Redemption is carried out via the official ticket shop of InnoTrans Berlin. The terms and conditions of the event organizer apply.
- DEHN SE only provides the ticket code. You are responsible for redeeming it for an admission ticket and for attending the event.
- No cash payout and no resale of the ticket codes.
- The ticket code is provided free of charge by DEHN SE.