Wireless inspection camera – brings the invisible to light
Wireless camera for the safe inspection of switchgear installations and overhead contact lines with nominal voltages of up to 150 kV / 15 to 60 Hz. Without disconnection and without special training.
Wireless connection to smartphones or tablets
Optional macro lens available
Voice command
Robust hard-shell case
What sets the camera apart
- Bring the invisible to light
Discover hidden dirt and damage with live photos and videos. - Increase safety
The electrician can stay outside the danger zone because the camera is attached to the insulating stick. - Document the condition of the system
Easy creation of photos and videos for documentation and archiving. - Save time
No disconnection of the system during inspection is necessary. - Inspecting railway overhead contact lines
The wireless inspection camera is also perfect for examining overhead contact lines.
Technical features at a glance
The wireless inspection camera makes work easier and saves time. Always first and foremost: the safety of the user. The camera is equipped with purpose-built functions for high-quality inspection results:
- The wireless connection to smartphones or tablets enables safe inspection and easy handling of the insulating stick and camera.
- Voice control gives you access to all camera functions.
- With the optionally available macro lens, even the smallest damage will not go unnoticed.
Operating principle demonstrated on the predecessor model
Downloads
|
Flyer
|
DS261
DEHNproX wireless inspection camera
Brings the invisible to light
Any questions?
Write us a message.
We are here for you!