DEHNguard MP YPV
Defend PV systems from damaging voltage surges
The DEHNguard MP YPV type 2 DC surge arrester defends against unpredictable electrical surges that threaten photovoltaic systems, shielding PV assets from damaging voltage spikes that could lead to downtime and costly repairs.
With the DEHNguard MP YPV, your solar infrastructure stays protected and productive for continuous, reliable energy output.

The hidden risk to PV systems—and how to stop it
Photovoltaic systems aren’t just a means of reducing utility bills—they’re a long-term investment in cleaner energy, energy independence, and increased property value. However, these systems are at risk of severe damage from overvoltage caused by lightning strikes, grid surges, and other transient voltage events, such as electrical anomalies from switching operations or insulation faults.
When a transient surge occurs, it can travel through cables and connections, causing serious and expensive damage to the sensitive components throughout the solar generator circuit. Without a surge protective device to protect PV systems, a single transient voltage spike can disrupt operation, bringing power generation to a standstill.
The DEHNguard MP YPV surge protection solution protects against these threats by absorbing and diverting transient surges. With the DEHNguard MP YPV, your PV system operates at peak efficiency—without the looming risk of unexpected surges cutting into equipment productivity.
DEHNguard MP YPV: Powerful surge protection for PV systems
The DEHNguard MP YPV is a quick-connection surge protection unit for photovoltaic systems in residential buildings, commercial buildings, and solar farms. This type 2 DC surge arrester absorbs and redirects transient surges that would otherwise reach vital system components. By neutralizing dangerous voltage spikes, it prevents critical parts, like inverters, DC battery storage systems, and power cables, from damage and outages.

Features of the DEHNguard MP YPV include:
- Practical push-in double terminal design: Quick connection technology saves installation time without the need to assemble plug-in protection modules.
- Visible clamping: This enables easy visual inspection to confirm secure connections and prevent installation errors.
- Compact, modular build: Feed-through wiring eliminates the need for additional push-in connection terminal units.
- Integrated remote signaling contact: Push-in terminal protection for easy remote monitoring.
- PE connection: Up to 10 mm² (flexible, rigid, fine-stranded).
- Compliance: For use with PV systems per IEC 60364-7-712.
With robust protection features, the DEHNguard MP YPV is ready to defend your PV system from damaging surges and keep your solar power systems safe. Available in two variants to meet diverse installation needs, DEHNguard MP YPV 1200 FM and DEHNguard MP YPV 1500 FM, the DEHNguard MP YPV provides versatile, reliable protection for any PV setup.
For complete details, check out the Red/Line catalog to find the right fit for your photovoltaic systems.
Review technical detailsSolar power you can count on, protection you can trust
The DEHNguard MP YPV safeguards what matters: the reliability and longevity of PV systems. Beyond streamlined installation, here are a few reasons the DEHNguard MP YPV is an effective solution:
Saves valuable installation time
Alternative installation variants require the preassembly of plug-in protection modules. The DEHNguard MP YPV’s push-in double terminal design allows for a quick and efficient setup, so you can protect your system and get it running faster.
Fewer installation errors
With visible clamping and clear labeling, the DEHNguard MP YPV makes wiring easier to prevent installation errors and ensure secure connections for reliable protection.
Compact design
The feed-through wiring option means you won’t need additional terminals. This space-saving feature makes the DEHNguard MP YPV ideal for installations where panel space is limited.
Continuous monitoring
With an integrated remote signaling contact, the DEHNguard MP YPV keeps you informed of its operational status. This provides an extra layer of security and maintenance ease for your PV system.

Tailored surge protection for all manner of electrical systems
The DEHNguard MP YPV delivers essential surge protection to your systems and facilities. As more homeowners turn to solar power for energy independence and sustainability, the DEHNguard MP YPV offers reliable protection to keep systems running smoothly, whether in a suburban neighborhood, an urban rooftop, or a remote property.
As a proven transient voltage protection product, the DEHNguard MP YPV can be applied to a diverse range of applications across industries, including:
- Energy supply
- Process technology
- Battery storage systems
- Commercial buildings
- Data centers
- Hospitals and healthcare
- Industrial facilities
- Utility facilities
- Water/wastewater treatment
For a closer look at more applications and detailed features, explore DEHNguard MP YPV surge protection concepts in our Red/Line catalog.
Browse the Red/Line catalogProduct variants
/www.dehn-international.com/store/f/59023826/HDVORSCHAU/942565.jpg)
942565
DEHNguard MP YPV 1200 FM
Type 2 multipole surge arrester to EN 61643-31, consisting of base part with plug-in protection modules and push-in connection terminal.
Trust DEHN for robust solutions and transient voltage protection
With over a century of expertise in surge and lightning protection, DEHN has become a trusted leader in safeguarding electrical systems worldwide. Our commitment to quality, innovation, and safety means we’re constantly advancing our technology to meet the evolving demands of modern energy systems.
From rigorous testing to precision engineering, every DEHN solution is built to deliver long-lasting protection you can rely on. When you choose DEHN, you’re choosing a partner dedicated to protecting your assets, minimizing downtime, and improving the reliability of your power systems—backed by a legacy of trust and excellence.
Want to know more? Contact us!
With the DEHNguard MP YPV in place, your PV system is armed against surges, whether they arise from lightning activity or from internal grid irregularities. Ready to take the next step to secure your system? Contact DEHN today.
Email: DEHNsales@dehn.us
Phone: 866-806-3098