Calculating wind load

The wind load calculation is an essential step in the planning and installation of a lightning protection system. It ensures that the planned system can withstand the effects of the wind and functions perfectly. 

DEHN

Calculate the wind load in
5 steps

The first step is to determine the wind zone. The building category is then determined. Further steps are the determination of the object height and of the gust wind speed. Individual technical parameters are also taken into account in order to include specific properties of the structure in the wind load calculation. 

Map of Germany showing wind zones in four color-coded regions with major cities labeled.

Step 1: Determine
wind load

Wind zone as basic parameter  

The wind zone depends on the location of the project and the country-specific requirements. For example, Germany is divided into four wind zones with different basic wind speeds.  
The basic wind speeds are divided as follows:  

Wind zone 1: 22.5 m/s  
Wind zone 2: 25.0 m/s  
Wind zone 3: 27.5 m/s  
Wind zone 4: 30.0 m/s 

Step 2: Determining
the terrain type

Terrain-specific loads also influence the wind load. Determine in which of the following terrain types the object is located.  

Terrain type I:  

Open sea; lakes with at least 5 km open area in wind direction; smooth, flat land without obstacles 

Terrain type II:  

Terrain with hedges, individual farmsteads, houses or trees, e.g. agricultural area 

Terrain type III:  

Suburbs, industrial or commercial areas, forests 

Terrain type IV:  

Urban areas in which at least 15% of the area is built up with buildings whose average height is >15 m 

DEHN

Step 3: Determining
the object's height above the ground

The height specification includes the height above ground level. The height point to be determined (height above ground) depends on the type of installation of the air-termination system. 

  • For free-standing air-termination systems or stands (left): Height above ground level = stand erection level  
  • For air-termination systems using fixings to walls or objects (right): Height above ground = highest clamping point on the object 

Step 4: Determining
the gust wind speed

You must adhere to country-specific requirements for determining the gust wind speed.  

Step 5: Considering
individual technical parameters

In a final step, the determined gust wind speed is compared with the specifications of the planned lightning protection components. The respective product-specific installation instructions and wind load specifications can be found in our online catalogue for lightning protection: 

Our services

We can provide support for your project from the planning to the implementation and beyond. Take advantage of our wide range of practical tools and services. 

Downloads

Any questions?

Write us a message.
Item webform

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.