DEHN protects pipelines

Decoupler DASD: Robust and powerful

Protect employees, limit overvoltages, prevent AC corrosion

The decoupler DASD provides protection against transient, temporary and long-duration overvoltages.
 
This means:

  • Protection against impermissibly high touch voltages for people working on the pipeline
  • Protection for systems and components
  • Protection against AC corrosion 

This has the advantage that the desired cathodic protection potential (DC potential) of the pipeline is not negatively affected.
 
DASD - DEHN Advanced Solid State Decoupler

Open electrical cabinet with a grey cylindrical DEHN surge device mounted inside.
Large above-ground pipeline running through a grassy field with power line towers in the background.

Interference voltages - A common problem

They lead to AC corrosion across the pipeline and to personal injury and material damage.

Examples of sources of interference:

  • Stray currents - These are caused by electric railways and are injected into the pipeline via the ground. Corrosion damage occurs which changes the potential of the pipeline.
  • Electromagnetic fields - High-voltage lines generate electromagnetic fields which are injected into the pipelines which run in parallel. The undesirable consequences are alternating current corrosion (AC corrosion) and high touch voltages.
  • Potential gradient areas in the ground - These are caused by earth faults and lightning strikes. High overvoltages can travel throughout the entire pipeline network if such a potential gradient area affects the pipeline.
Open electrical cabinet with a grey cylindrical DEHN surge device mounted inside.

The solution

DASD allows you to limit long-duration AC voltages to safe values. The cathodic protection potential across the pipeline (DC potential) is not affected.

Safety for your employees

In case of failure of the DASD, the device enters a fail-safe state – People working on the pipeline are still protected against touch voltages.

Applicable anywhere

DASD is independent of an external power supply. The decoupler can therefore be used anywhere - even in places where, depending on the situation, there is a particularly high risk of interference voltages, potential changes or stray currents.

Flexibly installed

Whether on the outside of a wall, on a mast or in an underground system - DASD always fits.

Compact, in a dustproof and waterproof IP 68 enclosure, the decoupling device can be installed above or below ground. It shows its strengths especially in rough, inhospitable environments.

Various installation options for the DASD decoupling device:

Underground installation
Wall mounting
Mast mounting
Illustration of a DEHN surge protection device near a buried pipeline beside a railway and substation building.

Fields of application

Typical fields of application

  • Cathodic protection systems, e.g. pipelines or storage tanks
  • Indirect earthing of cable shields in accessible places
  • Corrosion-free interconnection of separate earth-termination systems, e.g. operating earth and signal ground.

Protection goals at a glance

  • Mastering interference voltages
  • Prevention of AC corrosion
  • Protection of pipelines and people

Decoupler DASD
CE-compliant protection solution.
Manufacturer-tested and CE-certified.

Downloads

Products

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.