Protect PV systems: fast and compact with push-in

Reliable protection for photovoltaic systems: The Type 2 DEHNguard MP YPV DC surge arrester and the STAK 4x10 pin-shaped terminals extend the product range with practical push-in double terminals. This combined solution saves you time, space and material during installation.  

  • Push-in double terminals
  • Remote signalling contact
  • Feed-through wiring
DEHN

All the benefits at a glance

01
Save time

DEHNguard MP YPV und STAK 4x10 are connected using push-in double terminals. Compared to alternative installation variants, there is no need to pre-assemble conductors. This saves installation time. EMC-optimised feed-through wiring can also be implemented quickly.  

02
Conserve material and space

The new STAK 4x10 pin-shaped terminals collect strings directly on the DEHNguard MP YPV. This provides more space – otherwise necessary terminal blocks and the corresponding cables to the surge protective device are superfluous. If space is limited, a smaller enclosure can be used. 

03
Enjoy flexibility

DEHNguard MP YPV can be used in PV systems according to IEC 60364-7-712. 

Technical features at a glance

The perfect supplement: With the STAK 4x10 pin-shaped terminals, strings can be collected directly on the surge protective device. This saves time and space when wiring, as additional terminals are not required.
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
3 + 2 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.