DEHNrecord SD

Clever. Standard-compliant. Multifunctional.

DEHNrecord Smart Device (SD) is the multifunctional measuring and analysis device for monitoring power quality in low-voltage systems. This allows tendencies and problems to be identified at an early stage to prevent damage and disruptions in the long term. Standard-compliant according to EN 50160.

DEHNmonitor

Video tutorials: All information in a short and compact format

Nine short video tutorials explain all the important information about installing and using the DEHNrecord SD: This includes a description of the hardware, connecting the device and commissioning with establishing a connection to the web server and device settings. You will also learn everything about the "DEHNmonitor PQ" cloud: from the basics to the presentation of results and the various displays of measured values. After registering for free in the DEHNacademy, you will have immediate access to the course content.

To the tutorials
DEHNrecord product

Measure, test, monitor – with DEHNrecord SD

  • Power quality measurement according to EN 61000-4-30, class A
  • Event messages in the event of limit value violations as per EN 50160 and individually defined limit values
  • Measurement of power-frequency overvoltages as per EN 50550 as well as undervoltages
  • Load profile and power measurement
  • Impulse current measurement up to 100kA with external sensor (8/20 µs & 10/350 µs)
  • Flexible communication links via RJ45 Ethernet interface (Modbus TCP/IP protocol AND MQTT 3.1)
  • Efficient data handling based on edge computing
  • Integrated freely parameterisable digital inputs and outputs
  • Installation benefits thanks to adaption to lightning current and surge arresters by means of a busbar

Detect faults and errors early with DEHNrecord SD

With the DEHNrecord SD measuring and analysis device, the measurement of all relevant parameters is very easy. Commonly applied standards are complied with.

Data visualization in the cloud - DEHNmonitor PQ

You want to connect DEHNrecord SD to our web-based monitoring tool DEHNmonitor PQ (demo) to manage devices and visualise measurement data, or to download firmware updates? Click here for registration and login.

DEHNmonitor PQ
Dashboard with site list and a Europe map showing color-coded measurement locations in green, yellow and red.
Web dashboard showing live power quality working ranges with bar charts for voltage, frequency, flicker, unbalance and THD.
Dashboard screenshot with map, energy values table and polar diagram showing live power quality data.

DEHNrecord SD – an impressive device concept

Combining cleverly

The multifunctional DEHNrecord SD measuring and analysis device identifies malfunctions reliably in line with standards and beyond, and can be easily and quickly combined with lightning current and surge arresters at the perfect installation location for stationary measurements. 

Online catalogue

Electrical cabinet with DEHNrecord SD and INSYS icom module installed on DIN rails, connected by multiple cables.

Configuration files for Modbus - icomData Suite

You want to use Modbus as an easy and convenient way to connect the DEHNrecord SD to an INSYS icom router? Ready-to-use configuration files for this purpose are available in the download area. These already contain all important Modbus registers required for your application. Simply upload the corresponding file in icom Data Suite and you're ready to go.

For example, you can integrate the DEHNrecord SD into a SCADA system via the IEC 60870-5-104 protocol.

Go to downloads

Better advised with a comprehensive service

Need support? DEHN provides you with training, consultations and other services on many exciting topics.

Downloads

Any questions?

Write us a message.

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.