DEHNcare UnderWear
The DEHNcare UnderWear increases the level of protection in combination with the ArcFit Indoor and Outdoor. Following the onion principle of layering clothing, you can achieve a higher protection class.
- Arc fault protected
- Increased protection level
- Resistant and standard-compliant
Layer by layer. Because every layer means extra safety.
UnderWear at a glance
- Dress warmer and safer in the cold months with arc-fault-proof underwear
Increase in protection level (PPE 3) and up to 37 cal/cm2 (ATPV) as per NFPA 70E due to the "onion principle" of layering clothing:
Indoor + UnderWear = 31 cal/cm2
Outdoor + UnderWear = 37 cal/cm2
- Cost saving, because no additional protective clothing is required
Downloads
|
Brochure
|
DS355
Personal protective equipment for electrically skilled persons
|
Flyer
|
DS129
UnderWear "onion" layered clothing principle
Any questions?
Write us a message.
We are here for you!