DEHNcare: Personal protective equipment against the effects of arc faults for electrically skilled persons

Four collections: resistant, standard-compliant, outdoors and indoors. The personal protective equipment against the thermal effects of an electric fault arc provides reliable and comfortable protection – even in extreme situations.

DEHN

Always the right protective clothing

The personal protective clothing against arc faults is available in various protection classes. In Europe, the protection classes APC 1 and APC 2 are relevant. In an international context, the PPE categories 1–4 are used. To ensure that you are optimally protected in every situation, there is personal protective clothing with jackets and trousers for every application and every fit – also in women's sizes. 

Our collections at a glance

DEHN
ArcFit Indoor and Outdoor

The two ArcFit collections conform to protection class APC 2 and PPE category 2. As multinorm clothing, it is also available in women's sizes. 

DEHN
ArcFit HLP 63

The ArcFit HLP 63 collection for demanding applications conforms to protection class APC 2 and PPE category 4. This multinorm clothing is the perfect fit for working on electrical installations with high energy levels.

DEHN
ArcClassic

The ArcClassic collection conforms to protection class APC 2 and PPE category 3. It impresses with its leather–neoprene mix of breathable materials. 

DEHN
UnderWear

The DEHNcare UnderWear increases the level of protection in combination with the ArcFit Indoor and Outdoor. Following the onion principle of layering clothing, you can achieve a higher protection class.  
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
2 + 15 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.